Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings9N-6108: Oil Pan Mounting Spring Spacer
HomeHardware, Seals, & ConsumablesHardwareSprings9N-6108: Oil Pan Mounting Spring Spacer
9N-6108: Oil Pan Mounting Spring Spacer

Cat® Oil Pan Mounting Spring Spacer provides stable spacing and support for oil pan assemblies, reducing vibration and boosting durability in machinery.

Brand: Cat

Product Images
9N-6108: Oil Pan Mounting Spring Spacer
9N-6108: Oil Pan Mounting Spring Spacer
9N-6108: Oil Pan Mounting Spring Spacer
9N-6108: Oil Pan Mounting Spring Spacer
9N-6108: Oil Pan Mounting Spring Spacer

Cat® Oil Pan Mounting Spring Spacer provides stable spacing and support for oil pan assemblies, reducing vibration and boosting durability in machinery.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9N-6108

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 20.0
Length (in): 1.18
Material: Carbon Steel
Inside Diameter (mm): 14.0
Inside Diameter (in): 0.55
Length (mm): 30.0
Outside Diameter (in): 0.78
View More
Compatible Models for part number 9N-6108

TRACK-TYPE TRACTOR

D9T D8R II D8T D8R D8N

TRUCK ENGINE

3406E 3406C 3406B

QUARRY TRUCK

772G

TRUCK

772G 772 772G OEM

FRONT SHOVEL

5080

SOIL COMPACTOR

825G II 825C

EXCAVATOR

375-A 375-A L

BULLDOZER

D8T

WHEEL DOZER

824G II 834G 824G 834H 824C

OFF HIGHWAY TRUCK

772

LANDFILL COMPACTOR

836H 836G 826C 826G 826G II

WHEEL LOADER

980G II 988G 988H 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced