Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9N-6327: 90 Degrees Exhaust Pipe Elbow
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9N-6327: 90 Degrees Exhaust Pipe Elbow
9N-6327: 90 Degrees Exhaust Pipe Elbow

Cat® Exhaust Pipe Elbow redirects exhaust flow with a curved joint and allows secure welded connections in confined routing configurations

Brand: Cat

Product Images
9N-6327: 90 Degrees Exhaust Pipe Elbow
9N-6327: 90 Degrees Exhaust Pipe Elbow

Cat® Exhaust Pipe Elbow redirects exhaust flow with a curved joint and allows secure welded connections in confined routing configurations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9N-6327

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 4.5
Overall Width (in): 7.2
Material: Carbon Steel
Overall Width (mm): 182.88
Overall Length (in): 7.6
Overall Height (mm): 114.3
Overall Length (mm): 193.04
View More
Compatible Models for part number 9N-6327

GEN SET ENGINE

3126B

ENGINE - MACHINE

3116 3208

TRUCK ENGINE

C7 3126B 3306C 3306B 3306 3126E 3208 3126 3116

INDUSTRIAL ENGINE

3116 3126 C7 3126B

PETROLEUM ENGINE

C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced