Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears9P-8626: 113.86mm Outer Diameter Steel Sun Gear
HomeDrivetrainTransmissions & ComponentsTransmission Gears9P-8626: 113.86mm Outer Diameter Steel Sun Gear
9P-8626: 113.86mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Transmission)

Brand: Cat

Product Images
9P-8626: 113.86mm Outer Diameter Steel Sun Gear
9P-8626: 113.86mm Outer Diameter Steel Sun Gear
9P-8626: 113.86mm Outer Diameter Steel Sun Gear
9P-8626: 113.86mm Outer Diameter Steel Sun Gear
9P-8626: 113.86mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9P-8626

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 113.86
Inside Diameter (mm): 79.84
Length (mm): 36.34
Outside Diameter (in): 4.482
Inside Diameter (in): 3.143
Length (in): 1.43
Material: Low Alloy Steel
View More
Compatible Models for part number 9P-8626

GENERATOR SET

3508B

SOIL COMPACTOR

815F II 815K 815B 815 815F

LOAD HAUL DUMP

R1700 II R1600G R1600H R1600 R1700G R1700

WHEEL DOZER

814B 814F II 814K 814F 814

WINCH

57H 56 56H

OEM SOLUTIONS

TR35E44-C9.3BL

LANDFILL COMPACTOR

816K 816F II 816 816B 816F

WHEEL LOADER

966F II 972G 972H 972K 972M 972 972L 814K 980 980GC 972G II 980G II 980C 980F 980H 980G 980L 980K 980M 966D 966F 966E 966H 966G 970F 966G II 980F II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D8T D8R D6GC D8N D6H II D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H

TRANSMISSION

TR35

RIPPER

7 6 8

PIPELAYER

583T 583R 572R II PL83 PL87 587T 587R PL72 578 572R

ENGINE - INDUSTRIAL

3516B

POWERTRAIN

TR35E44-C9.3B

WATER FORDING TRACTOR

D7R II

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U D8T 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced