Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9P-8663: 13mm Thick Steel Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9P-8663: 13mm Thick Steel Spacer
9P-8663: 13mm Thick Steel Spacer

Cat® Spacer ensures precise spacing for proper fitment and function in the engine enclosures

Brand: Cat

Product Images
9P-8663: 13mm Thick Steel Spacer
9P-8663: 13mm Thick Steel Spacer
9P-8663: 13mm Thick Steel Spacer
9P-8663: 13mm Thick Steel Spacer
9P-8663: 13mm Thick Steel Spacer

Cat® Spacer ensures precise spacing for proper fitment and function in the engine enclosures

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9P-8663

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.54
Inside Diameter (mm): 14.0
Length (in): 0.51
Length (mm): 13.0
Material: Steel,Carbon Steel,Alloy Zinc
Outside Diameter (in): 0.94
Outside Diameter (mm): 24.0
Type: Two Outside Diameters - Center Hole
View More
Compatible Models for part number 9P-8663

TRACK-TYPE TRACTOR

D11R D9L D11T D10R D10T D11N D10N

GENERATOR SET

3508B

RIPPER

11 9

PIPELAYER

PL72 PL83 PL87

BULLDOZER

9U 9S 11SU 11U 9C

WINCH

59

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced