Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-0481: M68 ID Steel Flat Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
9R-0481: M68 ID Steel Flat Washer
9R-0481: M68 ID Steel Flat Washer

Cat® Loader Frame Washer reinforces chassis, ensures alignment, reduces stress, and enhances durability in demanding environments

Brand: Cat

Product Images
9R-0481: M68 ID Steel Flat Washer
9R-0481: M68 ID Steel Flat Washer
9R-0481: M68 ID Steel Flat Washer
9R-0481: M68 ID Steel Flat Washer
9R-0481: M68 ID Steel Flat Washer

Cat® Loader Frame Washer reinforces chassis, ensures alignment, reduces stress, and enhances durability in demanding environments

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-0481
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9R-0481

Units of Measure

USMetric
Washer Type: Flat
Material: SOFT STEEL,Structural Steel,Carbon Steel,Alloy Zinc
Coating: Zinc
Outer Diameter (in): 4.331
Outer Diameter (mm): 110
Thickness (in): 0.157
Thickness (mm): 4
Outside Diameter (mm): 110
Inside Diameter (mm): 71
Inside Diameter (in): 2.795
Outside Diameter (in): 4.331
View More
Compatible Models for part number 9R-0481

KNUCKLEBOOM LOADER

2384D 2384C 2484D 2484C 559C 579C 559D 579D

BACKHOE LOADER

438 434 436 430 432 420XE 444F2 427F2 426 F2 446D 446B 422F 442D 444 430D 442E 434E 446 422E 434F 440 426B 438C 426C 438D 438B 424B HD 416F2 450E 450F 430E 430F 415 416 450 420F2 422F2 424B2 428F2 424D 426 416E 424B 428 428F 436C 416F 420D 432E 444F 420E 432F 424 432D 444E 420 416C 428D 416D 428E 436B 428B 416B 428C 432F2 430F2 434F2 415F2 420F

TRACK SKIDDER

527 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert