Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-3845: M12x1.75 Straight Cylindrical Boss
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-3845: M12x1.75 Straight Cylindrical Boss
9R-3845: M12x1.75 Straight Cylindrical Boss

Cat® Cylindrical Steel Boss for Main Frame and Hydraulic Line Hoses

Brand: Cat

Product Images
9R-3845: M12x1.75 Straight Cylindrical Boss
9R-3845: M12x1.75 Straight Cylindrical Boss
9R-3845: M12x1.75 Straight Cylindrical Boss
9R-3845: M12x1.75 Straight Cylindrical Boss
9R-3845: M12x1.75 Straight Cylindrical Boss

Cat® Cylindrical Steel Boss for Main Frame and Hydraulic Line Hoses

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-3845

Units of Measure

USMetric
Pitch (mm): 1.75
Outside Diameter (mm): 25.0
Length (in): 1.57
Material: Carbon Steel,Structural Steel
Inside Diameter (mm): 10.5
Thread Size (mm): M12
Inside Diameter (in): 0.41
Length (mm): 40.0
Outside Diameter (in): 0.98
View More
Compatible Models for part number 9R-3845

INTEGRATED TOOLCARRIER

IT62H IT38H

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 657 651 623K LRC 623K 621K

LOAD HAUL DUMP

R2900 XE R1700 XE R1700

MATERIAL HANDLER

MH3032

OFF HIGHWAY TRUCK

789G 793D 793F 798 AC 796 AC 794 AC 789 785 793 798

MOTOR GRADER

24M 14M3 14 16M 14M-3

ROTARY CUTTER

RC20

BACKHOE

BH150 BH160

HYDRAULIC SHOVEL

6060 6020B 6015B 6020 6015 6040 6030

TRACK-TYPE TRACTOR

D6R III D7 D6T

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

MINI HYD EXCAVATOR

304 306 307 303.5C 305C CR 303.5E 303.5D 303E CR 303.5E2 CR 305.5E2 CR 305E2 CR 304E 303.5CR 302.7CR 305.5E 303CR 304E2 CR 304D CR

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

340 352F 349F LXE 340F L LRE 350 320D3 320 MH3040 323D3 313F L 323 GX 320C 315 320GX 315C 315F LCR 320 GX

SHOVEL

6040

WHEEL TRACTOR

621K OEM

TRACK LOADER

973K 963 973 963D 963K 953K 953

BACKHOE LOADER

416 420 440 450

EJECTOR TRUCK

740 730C

WHEEL DOZER

834 834K 854 854K

LANDFILL COMPACTOR

836H

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

962 980K HLG 972H 972K 950GC 986 988GC 980GC 962H 950H 986K 995 994 950 GC 992 993K 988K XE 988K 980H 980K 992K 938H 966H 994F 994D 994K 994H 950

ARTICULATED TRUCK

725C 730 EJECTOR 740 GC 730C 725 745 730 735

TRUCK

785 793F CMD 793 797 793D 793B 793C 793F 789D 793F XQ 785G 797F 794 AC 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced