Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners9R-5205: Corner Guard LH
HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners9R-5205: Corner Guard LH
9R-5205: Corner Guard LH

Wheel Loader Corner Guard

Brand: Cat

Product Images
9R-5205: Corner Guard LH
9R-5205: Corner Guard LH
9R-5205: Corner Guard LH
9R-5205: Corner Guard LH
9R-5205: Corner Guard LH

Wheel Loader Corner Guard

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-5205

Units of Measure

USMetric
Position: Lh
Height (mm): 138.8
Attachment Method: Weld-on
Material: Boron Steel,Structural Steel,Abrasion Resistant Steel
Thickness (in): 0.787
Depth (mm): 150.0
Thickness (mm): 20.0
Depth (in): 5.906
Height (in): 5.465
View More
Compatible Models for part number 9R-5205

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

420XE 427F2 414E 442D 430D 442E 426B 438C 426C 438D 438B 416F2 430E 430F 415 416 420F2 428F2 424D 426 424B 428 436C 420 436B 432F2 438 436 430 432 422F 434E 422E 422F2 416E 428F 416F 420D 432E 420E 432F 432D 444E 416C 428D 416D 428E 428B 416B 428C 430F2 415F2 420F

COMPACT WHEEL LOADER

902 908 906

TELEHANDLER

TH408D TH314D TH330B TH560B TL642 TL642D TH407C TH337C TH220B TL1255 TH408 TH360B TH82 TH83 TH355B TH62 TH63 TH3510 TL1055D TH350B TH580B TH103 TL943 TH357D TH414C TH357 TH210 TL1255D TH406C TH336C TH514D TH340B TH255C TL1055 TL943D TH514C TH417D TL943C TH417C TH460B TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced