Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9R-5832: 12mm Thick General Purpose Bucket Edge
Home9R-5832: 12mm Thick General Purpose Bucket Edge
9R-5832: 12mm Thick General Purpose Bucket Edge

Cat® General Purpose Bucket Edge reinforces the side of the bucket to support resistance against wear during loading and digging

Brand: Cat

Product Images
9R-5832: 12mm Thick General Purpose Bucket Edge
9R-5832: 12mm Thick General Purpose Bucket Edge
9R-5832: 12mm Thick General Purpose Bucket Edge
9R-5832: 12mm Thick General Purpose Bucket Edge
9R-5832: 12mm Thick General Purpose Bucket Edge

Cat® General Purpose Bucket Edge reinforces the side of the bucket to support resistance against wear during loading and digging

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-5832

Units of Measure

USMetric
Width (mm): 12.0
Height (mm): 80.0
Length (in): 26.54
Material: Structural Steel
Height (in): 3.15
Length (mm): 674.0
View More
Compatible Models for part number 9R-5832

BACKHOE LOADER

438 430 432 420XE 427F2 422F 442D 430D 442E 434E 422E 426B 438C 426C 438D 438B 416F2 430E 430F 415 416 420F2 422F2 428F2 424D 416E 424B 428 428F 416F 420D 432E 420E 432F 432D 444E 420 416C 428D 416D 436B 428B 428C 432F2 430F2 415F2 420F

TELEHANDLER

TH62 TH63 TH3510 TL1055D TH408D TH314D TH330B TH560B TH350B TH580B TL943 TL642 TL642D TH407C TH357D TH337C TH414C TH220B TH357 TH210 TL1255D TH406C TH336C TH514D TL1255 TH408 TH340B TH255C TH360B TH82 TH83 TL1055 TL943D TH514C TL943C TH417C TH355B TH460B TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced