Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-9866: M10x1.5 Straight Cylindrical Boss
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-9866: M10x1.5 Straight Cylindrical Boss
9R-9866: M10x1.5 Straight Cylindrical Boss

Cat® Cylindrical Steel Boss for Main Frame and Hydraulic Line Hoses

Brand: Cat

Product Images
9R-9866: M10x1.5 Straight Cylindrical Boss
9R-9866: M10x1.5 Straight Cylindrical Boss
9R-9866: M10x1.5 Straight Cylindrical Boss
9R-9866: M10x1.5 Straight Cylindrical Boss
9R-9866: M10x1.5 Straight Cylindrical Boss

Cat® Cylindrical Steel Boss for Main Frame and Hydraulic Line Hoses

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-9866

Units of Measure

USMetric
Pitch (mm): 1.5
Outside Diameter (mm): 20.0
Length (in): 1.77
Material: Carbon Steel,Structural Steel
Inside Diameter (mm): 8.7
Thread Size (mm): M10
Inside Diameter (in): 0.34
Length (mm): 45.0
Outside Diameter (in): 0.78
View More
Compatible Models for part number 9R-9866

UNDERGROUND ART TRUCK

AD45B AD55

INTEGRATED TOOLCARRIER

IT38H IT28G

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 613G 637K

LOAD HAUL DUMP

R1700 R2900 R3000H R2900G R2900 XE R1700 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 793F 798 AC 785D 789 785 793 798 789G 777G 777E 789D 796 AC 794 AC 773GC

MOTOR GRADER

18M3 24 16 14 18 120M 120K 12M 3 AWD 120 GC 120M 2 16M 160 140M 140K 14L 150 14M 140K 2 160M 3 AWD 140 16GC 24H 12M 24M 12K 14M3 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6060

TRACK-TYPE TRACTOR

D6R III D6GC D6XE D10 D11 D5R LGP D6R XL D9 GC D6R II D4C III D5C III D5R2 D6N OEM D5R XL D6N XL D6R D6T D6N D1 D4 D6 D8 D7 D8T D8R D9T D6N LGP

WHEEL SKIDDER

535B 525B

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-655D AP-1000E AP-555E AP-1055E AP-600D AP-500E

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

308E SR 308E CR 307D 308E2SR 308E2CR 308E2 SR 308E2 CR

PIPELAYER

587T PL87

HARVESTER HEAD

HH44 DE

MINING EXCAVATOR

5130B

EXCAVATOR

MH3295 320D3 3101 340F L UHD 320GX 320 GX 340 340F 323D3 323 GX 395 M320GC

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CS10 GC CP12 GC

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

257B3

COMPACT TRACK LOADER

259B3

GENERATOR SET

C175-20 C175-16 3516 3512 3512C 3512B 3516C 3516B 3516E

WHEEL TRACTOR

631K 623H 621K OEM 621H 627H 637K

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

ENGINE

C175-20

TRACK LOADER

963 953 973K

SOIL COMPACTOR

CS12 GC 815K 815 CP11 CP13 CS10 CS11 CS12 CS13 CS13 GC CS10 GC CP12 GC CP13 GC CS11 GC

BACKHOE LOADER

438C 426C 436C 446D 434E 422E 432E 420E 420F 434 444 416E 416F 416C 428E 428C

WHEEL DOZER

834 834G 834H 834K 854 824H 814K 814 854K 824G II 844H

LANDFILL COMPACTOR

836 826G II 816K 836H 836G 836K 816 826H

COMPACT WHEEL LOADER

903 902 901 902C2 930 938 903C2 926 903D 901C2

TELEHANDLER

TH0642 TH0842

WHEEL LOADER

962 982XE 928H 972G 966 972H 972K 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 980GC 962H 988 950H 950K 962L 986K 962K 950M 995 950L 962M 990 992 980G II 980XE 988K XE 988G 988H 926 988K 924 930 938 966H 966L 966K 930K 966M 930M 982 XE 980 XE 980K HLG 950GC 814K 990K 950 GC 972G II 972M XE 966M XE 924H 924G 924K 980H 980L 980K 992K 972XE 980M 938H 938K 938M 994F 926M 994H 966G II 982M

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM600

SKID STEER LOADER

242B3 252B3 236B3

OFF-HIGHWAY TRUCK

D10R

TRUCK

785 797 773G LRC 770G 795F XQ 793D 793B 793C 793F 772G 793F XQ 785G 773G 797F 773F 794 AC 773G OEM 785C 785D 797B 793F CMD 775G 775F 772G OEM 793F OEM 795F AC 789D 777G 777F 793F AC 775G OEM 775G LRC 770G OEM

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

ASPHALT SCREED

AS3251C AS3301C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced