Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components9S-7754: 57.20mm Long 37 Degree Straight Adapter
Home
HydraulicsOther Hydraulic Components
9S-7754: 57.20mm Long 37 Degree Straight Adapter
9S-7754: 57.20mm Long 37 Degree Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
9S-7754: 57.20mm Long 37 Degree Straight Adapter
9S-7754: 57.20mm Long 37 Degree Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring

Cat®Stor O-Ring Seal (SAE 1-5/16-12) (Line Group, Radiator Group)

Check Price
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 5/16-12" STOR Connector End

Check Price
7M-8485
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
Check Price
238-5084
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced