Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesCaps & PlugsPlugs9S-8001: Light Duty Stor Internal Hex Plug
Home
Hoses & TubesCaps & PlugsPlugs
9S-8001: Light Duty Stor Internal Hex Plug
9S-8001: Light Duty Stor Internal Hex Plug

Cat®Light Duty Stor Internal Hex Plug (Shuttle Valve Group, Brake Control,Parking)

Brand: Cat

Product Images
9S-8001: Light Duty Stor Internal Hex Plug
9S-8001: Light Duty Stor Internal Hex Plug

Cat®Light Duty Stor Internal Hex Plug (Shuttle Valve Group, Brake Control,Parking)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-9587: 1.63 x 6.07mm 70A EPDM O-Ring
8T-9587: 1.63 x 6.07mm 70A EPDM O-Ring

O-Ring

Check Price
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring

Cat®Stor O-Ring Seal (SAE 5/16-24) (Cylinder Group, Control Group)

Check Price
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 5/16-24" STOR Connector End

Check Price
8T-9587
8T-9587: 1.63 x 6.07mm 70A EPDM O-Ring
Check Price
4J-7533
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
Check Price
238-5078
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced