9S-8016: GASKET
+ / - Hover over image to Zoom
Other Views

    9S-8016: GASKET

    Part Number: 9S-8016
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.2
    • Cross Section Height (mm): 5.1
    • Cross Section Width (in): 0.06
    • Cross Section Width (mm): 1.5
    • Inside Diameter (in): 0.72
    • Inside Diameter (mm): 18.4
    • Material: TPU - Polyurethane, TPU - Polyurethane
    • Material Description: TPU has excellent abrasion and cut resistance, and performs well in Air applications. It also works in Engine Oil, Diesel Fuel and Coolant applications. Do not use with water-soluble fluids. TPU should not be used in high temperature applications.
    wheel tractor-scraper
    621B, 631C, 627, 666B, 637D, 660B, 641B, 623, 627B, 651B, 621, 657B, 613B, 637, 639D, 666, 657, 615, 631D, 623B, 621R, 633C

    pipelayer
    583K

    motor grader
    130G, 14G, 16, 12E, 120G, 140G, 12G, 16G, 120, 12F, 14E, 140

    wheel-type loader
    992B, 966C, 950, 988, 966E, 950B, 930, 966D, 980, 950E, 920, 988B, 980B, 992, 992C, 950B/950E 980C

    wheel-type skidder
    518, 120C

    engine - industrial
    D353D D346, D349, D353E, D343 D342, D342C, D353C, D348

    engine - truck
    1693

    off-highway truck
    769, 777, 769B, 768B

    track-type tractor
    D6D, 6 5S 143 8U 6S D4E, 153 D4D, D8K, 4A D5B, D10, 163 5A 59 8 141 D8H, 9S 10 9C 8A D4E SR 9 4 D4H, 140, 10S 6A 55, 58 10C 8S 4S D4H III 5 10U D8L, D4H XL D9L, 9U

    wheel dozer
    834B, 824B, 814B, 834, 814, 824, 824C, 834S 834U 824S

    track-type loader
    977K, 955 953, 955K, 983B, 951B, 951C, 941, 977L, 983, 943, 963, 955L, 951, 977 941B

    track-type skidder
    517 120C, D5HTSK II 125C D4HTSK III 527

    earthmoving compactor
    825B, 825 816B, 825C, 815, 816, 815B, 826C, 826B