Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9S-9972: Engine Air Filter
Home9S-9972: Engine Air Filter
9S-9972: Engine Air Filter

Standard Efficiency Engine Air - Secondary

Brand: Cat

Product Images
9S-9972: Engine Air Filter
9S-9972: Engine Air Filter
9S-9972: Engine Air Filter
9S-9972: Engine Air Filter
9S-9972: Engine Air Filter

Standard Efficiency Engine Air - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-9972

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 230.1
Shape: Round
Height (mm): 230.1
Type: Secondary
Depth (mm): 333.0
Depth (in): 13.11
Media Type: Standard
Width (in): 9.059
Height (in): 9.059
View More
Compatible Models for part number 9S-9972

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

953

SOIL COMPACTOR

815B

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WINCH

57H 57 56 55 56H

MOTOR GRADER

160G 140G 14G

WHEEL LOADER

936E 936F 950B/950E 936 966D 966F 966E G936 950B 950E 950F

TRACK SKIDDER

D5HTSK II

TRACK-TYPE TRACTOR

D6H XL D6H XR D3B D7F D3C D7G D7H D6H II D5H D6D D6H

GEN SET ENGINE

3304 3304B 3208

RIPPER

D5 953 7 6 5 943

PIPELAYER

572G 571G

INDUSTRIAL ENGINE

3304

BULLDOZER

6 5A 5P 5S 7SU 6A 6S 7A 7S 7U 6SU

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced