Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9T-4846: 72mm Outer Diameter Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9T-4846: 72mm Outer Diameter Lip Type Seal
9T-4846: 72mm Outer Diameter Lip Type Seal

Cat® 8mm Thick Lip Type Seal for Motor Shaft in Piston Pump

Brand: Cat

Product Images
9T-4846: 72mm Outer Diameter Lip Type Seal
9T-4846: 72mm Outer Diameter Lip Type Seal
9T-4846: 72mm Outer Diameter Lip Type Seal
9T-4846: 72mm Outer Diameter Lip Type Seal
9T-4846: 72mm Outer Diameter Lip Type Seal

Cat® 8mm Thick Lip Type Seal for Motor Shaft in Piston Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9T-4846

Units of Measure

USMetric
Outside Diameter (in): 2.835
Outside Diameter (mm): 72.0
Primary Sealing Material: Not specified
Seal Type: Lip Type
Shaft Diameter (in): 2.165
Shaft Diameter (mm): 55.0
Width (in): 0.315
Width (mm): 8.0
Material: Plastic Plastic
View More
Compatible Models for part number 9T-4846

TRACK-TYPE TRACTOR

D7R D8N D7H

RIPPER

7

PIPELAYER

572R

TRACK LOADER

953C

BULLDOZER

7SU 7S 7U 7A 7S LGP

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced