Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

9U-6182: Inspection Mirror
HomeWorkshop SuppliesToolsHand ToolsOther Hand Tools9U-6182: Inspection Mirror

9U-6182: Inspection Mirror

Cat® Inspection Mirror offers visual access to tight engine spaces, aiding precise inspections and maintenance

Brand: Cat

Product Images

9U-6182: Inspection Mirror

9U-6182: Inspection Mirror

Cat® Inspection Mirror offers visual access to tight engine spaces, aiding precise inspections and maintenance

Brand: Cat

Description for part number 9U-6182

Description:
Inspection mirror used to visually check for correct placement or installation of components.

Attributes:
• The mirror swivels extends to 15 1/4 in long
• The mirror swivels 360 degrees

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 9U-6182

Units of Measure

    Length (in):

    15.25

    Diameter (in):

    2.25

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced