9U-7077: Cap and Plug Kit
+ / - Hover over image to Zoom
Other Views

    9U-7077: Cap and Plug Kit

    Part Number: 9U-7077
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Description: Cap/Plug - Tapered
    • Length (A) (in): 0.91
    • Length (B) (in): 0.80
    • Length (C) (in): 1.09
    • Length (D) (in): 0.75
    • Length (E) (in): 0.74
    • Length (F) (in): 0.85
    petroleum products
    3512E 2016 C175-16

    engine - generator set
    C175-16 C175-20

    off-highway truck
    793F OEM 797F 793F 795F AC

    asphalt paver
    AS4251

    engine - industrial
    C175-16 SPF743 C175-20