Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs9U-7085: Cap-Plug
HomeHoses & TubesCaps & PlugsOther Caps & Plugs9U-7085: Cap-Plug
9U-7085: Cap-Plug

Cap-Plug Dual Function Caps and Plugs

Brand: Cat

Product Images
9U-7085: Cap-Plug
9U-7085: Cap-Plug
9U-7085: Cap-Plug
9U-7085: Cap-Plug
9U-7085: Cap-Plug

Cap-Plug Dual Function Caps and Plugs

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9U-7085

Units of Measure

USMetric
Length (C) (in): 1.75
Length (D) (in): 0.75
Length (B) (in): 1.45
Description: Cap/Plug - Tapered
Length (A) (in): 1.6
Length (D) (mm): 19.0
Length (B) (mm): 37.0
Length (C) (mm): 44.0
Length (F) (in): 1.54
Length (E) (in): 1.39
Length (A) (mm): 41.0
View More
Compatible Models for part number 9U-7085

UNDERGROUND ART TRUCK

AD45B AD60 AD45 AD55 AD63

SHEAR

S3050 S3070 S3090

GRAPPLE-LOG LOADING

GLK55 5055

WORK TOOL

4548 GLK48

TRUCK

795F AC 789D

ASPHALT SCREED

AS4251

LOAD HAUL DUMP

R3000H R2900 R2900G R1700G

OFF HIGHWAY TRUCK

789D

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced