Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs9U-7101: 1/2" Square Head Plug
HomeHoses & TubesCaps & PlugsPlugs9U-7101: 1/2" Square Head Plug
9U-7101: 1/2" Square Head Plug

Cat® 1/2" Plastic Square Head Plug helps to securely tighten with the required fitting to prevent any further opening

Brand: Cat

Product Images
9U-7101: 1/2" Square Head Plug
9U-7101: 1/2" Square Head Plug

Cat® 1/2" Plastic Square Head Plug helps to securely tighten with the required fitting to prevent any further opening

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9U-7101

Units of Measure

USMetric
Length (mm): 20.0
Length (in): 0.787
Outer Diameter (mm): 19.8
Outer Diameter (in): 0.779
Thread: 1/2" -1 4
Material: High Density Polyethylene,Plastic,Phenolic Plastic
Weight (kg): 0.005
Weight (lb): 0.011
Length (A) (in): 0.56
Length (B) (in): 0.56
Length (B) (mm): 14.0
Thread Size (in - TPI) (in): 1/2 - 14
Length (A) (mm): 14.0
View More
Compatible Models for part number 9U-7101

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced