Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps9U-7128: 1 1/16" Tear Cap
HomeHoses & TubesCaps & PlugsCaps9U-7128: 1 1/16" Tear Cap
9U-7128: 1 1/16" Tear Cap

Cat® 1 1/16" Plastic Tear Cap acts as a barrier against the entry of contaminants and securely covers the fitted area

Brand: Cat

Product Images
9U-7128: 1 1/16" Tear Cap
9U-7128: 1 1/16" Tear Cap

Cat® 1 1/16" Plastic Tear Cap acts as a barrier against the entry of contaminants and securely covers the fitted area

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9U-7128

Units of Measure

USMetric
Thread: 1 1/16" - 12
Material: Grade 1 Virgin Polyethylene,Plastic,Phenolic Plastic
Weight (kg): 0.002
Weight (lb): 0.004
Length (B) (in): 1.05
Length (A) (in): 0.75
JIC/SAE Fitting: 12-TS
Length (B) (mm): 27.0
Thread Size (in - TPI) (in): 11/16 - 12
Length (A) (mm): 19.0
View More
Compatible Models for part number 9U-7128

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced