Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9W-0099: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9W-0099: Sleeve Bearing (Bushing)
9W-0099: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
9W-0099: Sleeve Bearing (Bushing)
9W-0099: Sleeve Bearing (Bushing)
9W-0099: Sleeve Bearing (Bushing)
9W-0099: Sleeve Bearing (Bushing)
9W-0099: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-0099

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 64.0
Inside Diameter (in): 2.51
Outside Diameter (mm): 76.0
Outside Diameter (in): 3.0
Overall Length (mm): 98.0
Overall Length (in): 3.86
Internal Groove: GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 76.0
Cross Holes: Yes
Approximate Overall Length (mm): 98.0
External Groove: Yes
Approximate Inside Diameter (mm): 64.0
View More
Compatible Models for part number 9W-0099

TRACK-TYPE TRACTOR

D6H XL D5R XL D6K2 XL D6K2 D6H XR D6T XW D6T LGP D5H D5R LGP D6N LGP D6R III D5H XL D6T XL D4 D5 D6N XL D6R D6T D6M D6K2 LGP D6N D6R II D6K D6H II D5R2 D6H D6K XL D6K LGP

RIPPER

D5 6

BULLDOZER

6S 6 6SU

WINCH

56H

MOTOR GRADER

24H 24M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced