Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges9W-5731: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges9W-5731: Bucket Cutting Edge
9W-5731: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - LH

Brand: Cat

Product Images
9W-5731: Bucket Cutting Edge
9W-5731: Bucket Cutting Edge
9W-5731: Bucket Cutting Edge
9W-5731: Bucket Cutting Edge
9W-5731: Bucket Cutting Edge

Cat® 35 mm Bolt-On Bucket Cutting Edge - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-5731

Units of Measure

USMetric
Position: Lh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Hole Quantity: 6
Edge Length (in): 3,937.008
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Edge Shape: Continuous
Thickness (mm): 35.0
End 1 Hole Offset (in): 3,937.008
Edge Length (mm): 99,999.99
Width (mm): 482.5
End 1 Hole Offset (mm): 99,999.99
Hole Spacing (in): 3.346
Attachment Method: Bolt-on
Hole Spacing (mm): 85.0
Width (in): 18.996
View More
Compatible Models for part number 9W-5731

WHEEL LOADER

980K 982M 988B 988G 980M 982XE 988H 982 988F 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced