Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9W-6584: M18 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9W-6584: M18 ID Steel Flat Washer
9W-6584: M18 ID Steel Flat Washer

Cat® Engine Mounting Washer stabilizes, aligns, and reduces vibration for secure engine attachment, ensuring smoother operation

Brand: Cat

Product Images
9W-6584: M18 ID Steel Flat Washer
9W-6584: M18 ID Steel Flat Washer
9W-6584: M18 ID Steel Flat Washer
9W-6584: M18 ID Steel Flat Washer
9W-6584: M18 ID Steel Flat Washer

Cat® Engine Mounting Washer stabilizes, aligns, and reduces vibration for secure engine attachment, ensuring smoother operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-6584

Units of Measure

USMetric
Washer Type: Flat
Fits Bolt Sizes (in): 3/4
Fits Bolt Sizes (mm): M18
Material: SOFT STEEL,Alloy Zinc,Carbon Steel,Structural Steel
Coating: Zinc
Outer Diameter (in): 4.488
Outer Diameter (mm): 114.0
Thickness (in): 0.394
Thickness (mm): 10.0
Inside Diameter (mm): 20.5
Inside Diameter (in): 0.807
Outside Diameter (in): 4.488
Outside Diameter (mm): 114.0
View More
Compatible Models for part number 9W-6584

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT24F IT12B IT14F IT14B IT38F IT28G IT28F IT18F

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 613G 657

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 555D

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

307B

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 521B 532 522B 541 1290T 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

345B II 325B L 312B 375-A L 322B LN 311B 330B LN 345B 312B L 350-A L 350 L 322B L 345B L 385B 320B 320B FM LL 320B S 320B N 320B L 345B II MH 315B FM L 365B L 365B 318B N 350-A 330B L 325B LN 320B LL 317B L 318B 317B LN 315B L 375-A 365B II

WHEEL TRACTOR

633E II 651B 615C II 631E 631G 621K OEM 613C II 611 623B 623G 623H 623E 623F 621B 657B 621E 621F 621G 621H 615C 627G 627H 627E 627F 637G 637E

ROTARY MIXER

RM800

TRACK LOADER

963 953 963D 963B 963C 963K 953B 953C 953D 953K

PETROLEUM TRANSMISSION

TH31-E61

SOIL COMPACTOR

825 815 825K 815K CP12 CP14 CP16 CP17 CS20 CS12 CS16 CS19

BACKHOE LOADER

420F2 432F2 430F2 442E 430E 430F 450E 450F 420XE 427F2 414E 416F2 415 416 428F2 426 428 424 420 422F 434E 422E 434F 432E 444F 420E 432F 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 428E 434F2

WHEEL DOZER

844H 844K 834 844 834G 834H 834K 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836H 836G 836K 816 826K

PETROLEUM GEN SET

C15

COMPACT WHEEL LOADER

910F 910E 902 908 906 930 938 926

WHEEL LOADER

960F 988 XE 950G 950F 962G 962L 950M 950L 962M 988G 988H 988F 988K 966F 930H 930K 930M 814K 924F 924H 924G 924K 928F 938G 938F 938K 990 II 938M 926M 962 918F 928H 928G 988F II 928HZ 988 990 980G II 988K XE 926 924 930 938 950 980F II 962M Z 950M Z 924GZ 924HZ 990K 990H 938G II 980F 980G 970F 950F II

FORWARDER

574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 D20D D30D D250E II D250E D250D D25D D350E D350D D350E II D400E II D300E II D300E 725C2 730 EJECTOR D400E 740C 740B D400D 740 GC 730C 745C 725 D40D 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

W330B W345B II M325B

ENGINE - INDUSTRIAL

3406C

PNEUMATIC COMPACTOR

PS-200B PS-360B CW12 PF-290B PS-150B

INDUSTRIAL ENGINE

C9.3 3176C 3176B 3196 C4.4 C13

QUARRY TRUCK

772G

WHEEL SCRAPER

657B 657

GAS ENGINE

G3406

BULLDOZER

4S 4P

UNDERGROUND ART TRUCK

AD22 AD45B AD55B AD60 AD55 AD63 AD30 AD45

POWER MODULE

TR43 TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R1700 R2900 R2900 XE R1700 XE R1300G II

OFF HIGHWAY TRUCK

789G 773GC 772 789

MATERIAL HANDLER

MH3037

OEM SOLUTIONS

3412C

WINCH

54H

MOTOR GRADER

120H 24 16 14 18 120M 120K 135H 120M 2 163H 140M 140K 140H 140K 2 143H 12M 3 12M 2 140M 3 140M 2 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 14L 140H NA 150 14M 160M 3 AWD 140 16GC 12H 24H 12M 24M 12K 14M3 120 160K 160H 160M 140M 3 AWD 160H NA 16M3 14M-3 12H ES 120K 2

TRACK-TYPE TRACTOR

D5R LGP D4H III 30/30 D6K2 LGP D4H D5R2 D6N OEM D5M D5N D5H D6N XL D6M D6N D6K D6H D4 D5 D6N LGP D6K2 XL D5H XL D5R XL D6K LGP D8N D6K XL DEUCE D4H XL D6K2

ASPHALT PAVER

AP1055 AP655 BG555E AP300F BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655C AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG1055E AP355 AP-1055F AP-1055D AP-1055E BG600D BG-2255C AP300 AP355F BG655D BG500E AP1000

MARINE ENGINE

3406C 3306B

PIPELAYER

561N 561M PL61

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080 5090B

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB10 CS-56 CS-56B CS-68B CB7 CP-533C CD-44B CS-78B CS-531C CS-79B CS-533C CP74B CS-76 CS-74 CS-74B CP-563C CB46B CS-64 CP-64 CB-54B CB-66B CP-56 CB-534D CB-64B CB-634 CB-634C CB-634D CS14 CP-76 CP-74 CD-54B CS78B CB-64 CB-54 CB-564D CD-54 CS68B CS56B CB-44B CB-68B CB-434D CS79B CP-56B CP-68B CP-74B CS-583C CP76B CS74B CS-573C CS-563C CP68B CP56B

PETROLEUM PACKAGE

TH35-C11I TH35-C13T TH35-C13I TH35-C15T TH31-E61 TH35-C15I CX35-C18I TH31-C9T TH31-C9I CX31-C13I CX31-P600

GENERATOR SET

DE500 G3406 C13 XQ375 DE630 3412C 3304B G3306 C13 XQ350 DG400 C13GENSET DG500 C18 C15 C13 C15 I6 3456 DG450 XQ425 DG350 C15 GEN SE C18 I6 3306B 3406C 3406E

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM-300 RM-500

ENGINE

C13B

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM-465 PM-201 PM-565

ROAD RECLAIMER

RM800 RM400 RM600 RM-350B

ENGINE - MACHINE

C32

GEN SET ENGINE

3406C 3406B 3304B 3306B 3456 3306 3208 3126B

CHALLENGER

55 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C MTC735 MTC745 MTC755 MTC765

RIPPER

953B 4

INDUSTRIAL LOADER

415F2 IL

BATTERY CHARGER

MEC500

WHEEL FELLER BUNCHER

HA770 TK370 573D TK380 HA870 563D 2570D 543 533 2670D

TRUCK

794 AC 772G OEM 772G 795F AC 772 770

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced