Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9W-9371: 108.64mm Internal Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9W-9371: 108.64mm Internal Diameter Seal Ring
9W-9371: 108.64mm Internal Diameter Seal Ring

External Lip Type Piston Seal

Brand: Cat

Product Images
9W-9371: 108.64mm Internal Diameter Seal Ring
9W-9371: 108.64mm Internal Diameter Seal Ring
9W-9371: 108.64mm Internal Diameter Seal Ring
9W-9371: 108.64mm Internal Diameter Seal Ring
9W-9371: 108.64mm Internal Diameter Seal Ring

External Lip Type Piston Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-9371
Material: Polyacrylate (ACM) Rubber,Ethylene acrylic (EAM) Rubber
Inside Diameter (mm): 109.0
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Rubber
View More
Compatible Models for part number 9W-9371

INTEGRATED TOOLCARRIER

IT14F IT14B IT18F IT24F IT12B IT28G

ENGINE

C7.1

BACKHOE LOADER

446B 446

MOTOR GRADER

12H NA 12H 12M 12K 120H 163H 135H NA 12H ES 120H ES 160 12M 3 12M 2 120 14 140M 160K 120M 140K 160H 163H NA 120K 140H 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 135H 160H NA 160H ES 120K 2 120M 2

COMPACT WHEEL LOADER

910F 910E 930 938 926

WHEEL LOADER

918F 928H 928G 924F 924H 924G 926 924K 924 930 938 924GZ 928HZ 938K 938M 930G 926M 930H 930K 924HZ 930M

TELEHANDLER

RT80 RT100

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced