Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw
9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw

Machine Screw

Brand: Cat

Product Images
9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw
9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw
9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw
9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw
9X-1046: M4-0.7 x 18mm Rounded Pan Head Hexalobular Screw

Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-1046

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Corrosion Preventative Fluid,Alloy Steel
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc Flake-black
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 0.709
Thread Size (mm): M4
Bolt Length (mm): 18.0
Thread Size (dia x pitch) (mm): M4x0.7
Grip Length (in): 0.083
Grip Length (mm): 2.1
View More
Compatible Models for part number 9X-1046

INTEGRATED TOOLCARRIER

IT62G IT62H IT14G2 IT24F IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

621 632 631

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CB8 CB7 CB10

MINI HYD EXCAVATOR

305.5E2 303.5E2 CR 305.5 CR 301.6C 301.8C 302.5C 304E2 305E2 308.5 304E2 CR 304 305 308 307.5 309 306 305.5E2 CR 304.5E2 305E2 CR 306.5 310 303.5E2 305 CR

ROTARY DRILL

MD6310 MD6200 MD6250

TRACK FELLER BUNCHER

1190 TK711 TK732 TK722 TK721 TK752 TK751 TK741 1190T 1290T

EXCAVATOR

322C 548 320D2 FM 558 330C FM 538 325C 324D FM LL 320D 330D 320D L 325C FM 325D FM 330C L 568 FM 324D FM 568 FM LL 312 GX 312 GC 322C FM

MULTI TERRAIN LOADER

277B 267B 257B 247B 267 257 287 277 247 287B

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

631K 621K OEM 621H

WORK TOOL

TRS8

TRACK LOADER

939 933 973D 973K 963D 963K 953D 953K 931C II 935C II

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP12 GC CP13 GC CP74B CS12 GC 825H 825G 825K 815K CP11 CP12 815F CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B 825G II CS11 GC

BACKHOE LOADER

442D 430D 438C 426C 438D 424D 436C 446D 420D 420E 432D 416C 428D 416D 428C

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834K 854 824H 824G 824K 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816K 836H 836G 836K 816 826G 826H 826K

COMPACT WHEEL LOADER

910G 910F 910E 914G2 902 908 906 930 938 926 914G

WHEEL LOADER

982XE 960F 972G 972H 972K 988 XE 972M 972L 966 XE 988GC 950G 962H 950F 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988G 988H 988F 988K 966F 966H 966G 930G 966L 930H 966K 930K 966M 930M 950GC 814K 924F 936F 924H 924G 924K 962G II 928F 938G 938F 938H 938K 990 II 938M 926M 962 918F 928H 928G 966 972 966 GC 988F II 972 XE 986 966XE 980 982 950G II 928HZ 980GC 988 990 993 980G II 988K XE 926 924 930 938 950 982 XE 980F II 980 XE 966F II 962M Z 980K HLG 950M Z 924GZ 966K XE 924HZ 990K 990H 950 GC 972G II 972M XE 938G II 993K 966M XE 980F 980H 980G 992G 980L 980K 992K 972XE 980M 994F 970F 994K 994H 966G II 982M 950F II

TELEHANDLER

TH82 TH83 TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B TH103 TH62 TH63

FORWARDER

574B 554 564 574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 730C 745C 725 740 735C 735B 730 735 OEM 735

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

BULLDOZER

D5C PAT D5C PATLGP 5A PAT

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G 777G 789D 777 775 773 793F 785D 789 785 793

WINCH

53

MOTOR GRADER

120H 24 16 14 18 120M 120K 120 GC 135H 120M 2 163H 140M 140K 140H 140K 2 143H 12M 3 12M 2 140M 3 140M 2 140 GC 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 14L 140H NA 150 14M 160M 3 AWD 140 16GC 14H 12H 24H 12M 24M 12K 14M3 120 160K 160H 160M 140M 3 AWD 16H NA 160H NA 16M3 14M-3 12H ES 14H NA 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B 6060

TRACK-TYPE TRACTOR

D5K LGP D6R III D6G2 LGP D3C II D6XE D10 D11 D8 GC D5R LGP D4K XL D6R II 30/30 D3C III D3G D7R SERIES D6K2 LGP D4G D5R2 D5C D3K XL D5N D5G D6N XL D6R D6T D6N D6K D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D10T D11T D4K2 XL D6T LGP D6GC D3K2 XL D6T LGPPAT D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7G2 D6K LGP D8T D8R D10T2 D6K XL D9T D6T XL PAT D6T XW PAT DEUCE D6G2 XL D6K2 D4C II D5K XL D5K2 XL D7R II D6R LGP D7E LGP D3K LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-600D AP-655D

PIPELAYER

PL83 PL87 PL72

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-54 CS-44B CS-56B CS-68B CP-533D CP-533E CS-44 CS-433E CS-663E CS-54B CS-66B CS-78B CS-531D CS-79B CP-663E CP-433E CS-423E CP12 CS-64B CS-76B CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CS-64 CP-64 CS512 GC CP-54 CP-56 CB-534D CP-44 CP11 GC CS12 CS14 CP-76 CP12 GC CP-74 CS78B CS54B CS7 CC-34 CB-224E CB-225E CB-334E CB-564D CB-214E CB-335E CD-54 CP-54B CP7 CS68B CS56B CS44B CB-434D CB-334E XW CS79B CP-56B CP-68B CP-44B CP-573E CP54B CP-74B CS-583E CS-583D CP76B CB-34 XW CS74B CB-34 CS10 GC CS-573D CS-573E CS-683E CS-563D CS-563E CP68B CP44B CP56B

GENERATOR SET

3508B

ENERGY STORAGE

ECE2500 ECE1500 PGS840 ECE2000 ETS1500 PGS1260 PGS1260 HD

WATER DELIVERY SYSTEM

777G

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WIDE BODY TRUCK

707

CHALLENGER

MTC735 MTC745 MTC755 MTC765

RIPPER

3

SKID STEER LOADER

226B 216B 236 232 248 246 242 262 252 262B 252B 268B 216 242B 228 226 246B 232B 248B 236B

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

773G LRC 793F CMD 775G 789D 777G 777F 775G OEM 785 770G 793F 772G 785G 773G 797F 773G OEM 785D 772 770 775G LRC

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced