Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-2158: M10-1.5 x 90mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-2158: M10-1.5 x 90mm Hex Socket Head Bolt
9X-2158: M10-1.5 x 90mm Hex Socket Head Bolt

Cat® M10x1.5 Thread 90mm Long Hex Socket Head Bolt

Brand: Cat

Product Images
9X-2158: M10-1.5 x 90mm Hex Socket Head Bolt
9X-2158: M10-1.5 x 90mm Hex Socket Head Bolt

Cat® M10x1.5 Thread 90mm Long Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-2158

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Alloy Zinc
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Phosphate + Oil
Bolt Length (in): 3.543
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M10
Bolt Length (mm): 90.0
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 2.283
Grip Length (mm): 58.0
View More
Compatible Models for part number 9X-2158

TRUCK ENGINE

C7

POWER MODULE

TR43-C18L

TRANSMISSION-ONHIGHWAY

CX35

BUCKET

BUCKET

QUICK COUPLER

QUICK COUPLER

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

MOTOR GRADER

120H 24 135H 163H 140H 140 143H 12H 160H

HYDRAULIC SHOVEL

6020B 6020

WHEEL SKIDDER

545 555D 535D 535C 535B 545D 545C 525D 525C 525B

ASPHALT PAVER

AP1055 AP-1000E AP-200B BG600D AP-600D BG1000E AP-500E BG500E AP1000

MINI HYD EXCAVATOR

308E SR 308E CR 304E2 307D 307C 307B 305E2 308E 308D 308C 304 308 309 306 307-A 305.5 CR 305.5 305 CR

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

330 L 345B II 336E LH 320-A L 325-A FM L 325B L 336D2 LXE M315F FM538 320-A N 312B 375-A L 325-A M317F 333 GC 320D3 FM548 336F XE 390F 320D L M318F 336E LNH 350-A 315 GC 325C L MH3040 322B 322C 340MHPU 330B L 321C 345B 212B 321B 326 GC 336 MHPU 312B L 307 330-A L 317 315 313 320GX 325 L 206B 336F L XE 320B LU 326GC 350-A L 205B FM558 OTHER 320B LL 320 GX 325B 307-A FM568 350 L 322-A L 330GC 320 GC 313B 325C 336E H 340 322B L 345B L 330-A L 336 GC 313 GC 336F LN XE 320 326 324 330 GC 325 322 323 325-A L 319 318B 323D3 320-A 330 322 L 335 336 333 330-A 323 GX 320N 336F LNXE 336D2 XE 320B 320C 320D 323 GC 323GC 211B 320B FM LL 375-A 320B N 320B L M320GC 345B II MH 330B 390F L M312 M315 M318 320 L 317 GC 336D2 L XE 320B U M320

VIBRATORY COMPACTOR

CS-44B CB1.8 CB1.7 CS7 CS-44 CS-433E CP-433E CS-423E CP7 CS44B CP-44B CP-44 CP44B

PETROLEUM PACKAGE

TH35-E81 TH31-E61

MOBILE HYD POWER UNIT

330 MHPU 390F

GENERATOR SET

C175-16

WHEEL TRACTOR

651E 657E

MARINE TRANSMISSION

C8.7

ENGINE

C15 C18

SOIL COMPACTOR

CP44B CP7 CS44B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX35-P800 CX31-P600

EJECTOR TRUCK

730C2 EJ 730C 730

BACKHOE LOADER

427F2 420F2 428F2 428 432F2 432F 430F2 420F 430F 432 450F 428F

WHEEL DOZER

834G 834H

LANDFILL COMPACTOR

836H 836G

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

906H2 907H2 902 908 906 906H 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

907K 906K 906M 995 908K 988G 908M 988H 988K 980G

ARTICULATED TRUCK

725C 730C2 725C2 730C 725 730 735

UTILITY COMPACTOR

CB1.8 CB1.7

WHEELED EXCAVATOR

M320GC M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M320 M318F M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M322F M322D W345B II M315D M316F M316D M313D M322D2 MH M314F

INDUSTRIAL ENGINE

C18 C9.3 C9.3B C13 C15

WHEEL SCRAPER

657E

COMPACTOR

CCS7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced