Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

9X-2205: Fuel Tank Cap Filter Repair Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance9X-2205: Fuel Tank Cap Filter Repair Kit
Home9X-2205: Fuel Tank Cap Filter Repair Kit

9X-2205: Fuel Tank Cap Filter Repair Kit

Cat® Fuel Cap Filter Kit (Ventilation)

Brand: Cat

Product Images

9X-2205: Fuel Tank Cap Filter Repair Kit

9X-2205: Fuel Tank Cap Filter Repair Kit

Cat® Fuel Cap Filter Kit (Ventilation)

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 9X-2205

Description:Cat service kits allow field service repair or replacement of fuel filter assemblies on Cat heavy duty equipment. Quality you expect for your rugged work environment.Attributes:Kit includes gaskets, valves, filter assemblies and mounting hardwareApplication:For field service repair of fuel tank assemblies on Cat engine. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 9X-2205

    Material:

    Carbon Steel, Acetal Plastic, Polyamide Plastic

Compatible Models for part number 9X-2205

UNDERGROUND ART TRUCK

AE40 AE40 II AD30 AD45 AD40

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT62G IT12 IT28 IT18 IT38G IT38F IT28B IT62G II IT18B IT38G II

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 II R2900G R1300 R1600 R2900 R1300G R1300G II

MOTOR GRADER

120M 135H 140M 140H 140G 143H 140M 2 135H NA 163H NA 160M 2 120H NA 140H ES 160H ES 12H NA 16M 120H ES 16G 140H NA 14M 12H 12G 12M 160H 160M 16H NA 160H NA 12H ES 14H NA

WINCH

54H 57H 56H 53 59N 59L 58L

TRACK SKIDDER

D5HTSK II 527 D4HTSK III

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D3C II D4H III D6R II D3C III D3G D4G D4H D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6G D6H D10N D10R D10T D11N D11R D7R XR D6H XL D6H XR D7R LGP D4C III D5H XL D5C III D7G2 D7R D7G D7H D8R D8N D9T D9R D9N D9H D6G2 XL D4H XL D4C II D7R II

ASPHALT PAVER

AP-1050B BG-2455C AP-650B AP-1055B BG-225C BG-245C

TRACK FELLER BUNCHER

2390 2391 1190 2290 1390 2491 TK711 TK732 TK722 TK721 511 522 521 1190T 532 1290T

PIPELAYER

572R II 561N 561M 572R 583R 572G 583K 571G 594H 594

MINING EXCAVATOR

5130 5230 5130B

FRONT SHOVEL

385C 5080 5090B

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 336D 324D 375-A L 325-A 322B LN 322N 322-A LN 225D 322B 322C 323D LN 385C FS 330B LN 321C 330D FM 345B 345C 321B 385C L 325D L 330-A L 330 LN 320D LRR 365C L MH 336D L 374D L 350-A L 229D 330C FM 322-A 325B 349D 324D L 350 L 325C 325D 322B L 345B L 324D FM LL 330-A L 231D M325D MH 345C L 325-A L 320D RR 323D S 323D L 322 L 385B 385C 345D L 320N 320B 320C 320D 235B 365C L 320B FM LL 320B N 320B L 330B 330C 330D 320 L 365B L M325D L MH 365C 320B U 365B 325D FM LL 325-A FM L 320D L 325 LN 350-A 336D LN 325C FM 330B L 325D FM 325B LN 325 L 330C L 320B LU 320D FM 320B LL 330D L 322-A L 322-A N 229 225 325-A LN 330D MH 328D LCR 329D L 324D FM 235 330D LN 320C FM 322 LN 320-A 330-A 330C LN 325D MH 385C L MH 375-A 245 365B II 322C FM 324D LN M315 M318 330C MH 345C MH M320

WATER FORDING TRACTOR

D7R II

MOBILE HYD POWER UNIT

330D L 385C 365C L 349D L 385C L 336D L 325D L 325C 325D 336D 345D 345C 330D 324D LN 330C 345C L

WHEEL TRACTOR

631D 631G 621 623B 621B 633D 639D 627B 637D

RECLAIMER MIXER

RM-350B RM-250C

TRACK LOADER

963 973 939 933 943 939C 953 973C 963B 963C 953B 953C 977L 955K 955L 931C II 983B 935C II

SOIL COMPACTOR

825G 825C 815F II 815B 815F 825G II

EJECTOR TRUCK

D400E II 740 730

WHEEL DOZER

854G 854K 844H 844 834G 834B 814B 824G 824C 814F II 814F 824G II

LANDFILL COMPACTOR

836 826G II 816F II 836G 826C 826B 826G 816B 816F

WHEEL LOADER

960F 972G 950B 950G 950F 962G 988B 988G 988H 988F 966D 966C 966F G936 966G 936F 962G II 938G 938F 990 II 988F II 950G II 994 990 916 980G II 926 930 980F II 966F II 950B/950E 990H 972G II 938G II 993K 992D 980C 992C 980F 980G 992G 992K 970F 966G II 950F II

COMPACT WHEEL LOADER

910

FORWARDER

574B 554 564 584 574 584HD

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B RM-350B

CHALLENGER

65 75 65C 65B 65D 75C 85C 70C

GEN SET ENGINE

3208 3406

ARTICULATED TRUCK

D44B D250E II D250B D350E II D400E II D550B D300D D300B 725 740 730 735 OEM 735

RIPPER

3 7 6 4 9 8

WHEELED EXCAVATOR

M322D MH M330D W330B M325C MH W345C MH M318D M318C M322D M322C M318C MH M315C M315D M316C M316D M313C M313D

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3306 D353E

QUARRY TRUCK

775D

WHEEL SCRAPER

631G 621E 621G 621B 657E 657B 623G 623F 623E 637E 637G 637D 627G 627E 615 657

TRUCK

775F 775E 777D 777F 785 69D 773D 773F 772 770 777

LOGGER

322C 227

BULLDOZER

6 9SU 8SU D5C PAT 7SU 6SU 7S LGP 8U 9U 4S 4P D5C PATLGP 6S 7S 8A 5A PAT

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced