Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps9X-2488: 27.00mm Minimum Internal Diameter Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps9X-2488: 27.00mm Minimum Internal Diameter Clamp
9X-2488: 27.00mm Minimum Internal Diameter Clamp

Cat® 27.00mm Minimum Internal Diameter Constant Tension Band Clamp With Belleville Washers

Brand: Cat

Product Images
9X-2488: 27.00mm Minimum Internal Diameter Clamp
9X-2488: 27.00mm Minimum Internal Diameter Clamp
9X-2488: 27.00mm Minimum Internal Diameter Clamp
9X-2488: 27.00mm Minimum Internal Diameter Clamp
9X-2488: 27.00mm Minimum Internal Diameter Clamp

Cat® 27.00mm Minimum Internal Diameter Constant Tension Band Clamp With Belleville Washers

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-2488

Units of Measure

USMetric
Material Description: Stainless Steel
Clamp Width (in): 0.56
Hose Clamp Type: Belleville
Maximum Effective Diameter (mm): 27.0
Clamp Width (mm): 14.3
Minimum Effective Diameter (in): 0.56
Material: Stainless Steel,Alloy Zinc
Minimum Effective Diameter (mm): 14.2
Working Diameter (mm): 21 - 27
Working Diameter (in): 7/8 - 1 1/16
Maximum Effective Diameter (in): 1.06
View More
Compatible Models for part number 9X-2488

TRUCK ENGINE

C13 C-10 C-12 3126

INTEGRATED TOOLCARRIER

IT62G IT62H IT14G2 IT28 IT18 IT38H IT38G IT14G IT28G IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

301.8 301.9 307B 301.6 301.5 304SR 303 SR 301.7CR 304CR 303CR 302CR 303.5CR 302.7CR

TRACK FELLER BUNCHER

522 521

EXCAVATOR

320-A L 325B L 320-A S 320-A N 375-A L 325-A 322N 322-A LN 330 LN 350-A L 330-A L 317-A 322 L 320N 315-A 320 L 325-A FM L 350-A 325B LN 322-A L 322-A N 322 LN 320-A 330-A 375-A 330-A LN

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

633E II 651E 631K 615C II 631E 631G 621K OEM 613C II 611 651 623G 623H 623F 657E 621F 657G 621G 621H 615C 627G 627H 627F 637G 613C 637E 637K

ROTARY MIXER

RM800

TRACK LOADER

963 973 953 973D 973K 963D 963K 953D 953K

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP12 GC CP13 GC CP74B CS12 GC 825H 825G 825K 815F II 815K CP11 CP12 815F CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B 825G II CS11 GC

BACKHOE LOADER

450E 446B 416B

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834B 834K 854 824H 824G 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826G 826H 826K 816F

TELEHANDLER

TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B

COMPACT WHEEL LOADER

910G 914G2 914G

WHEEL LOADER

960F 972G 972H 972K 988 XE 972M 972L 988GC 950G 962H 950F 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M G926 988B 988G 988H 988F G916 988K 966F G936 966H 966G 930G 966L 930H 966K 966M 950GC 814K 936E 936F 924H 924G 962G II 938G 926E 938H 990 II 928H 928G 966 GC 988F II 986 950G II 928HZ 980GC 988 995 990 993 992 916 980G II 988K XE 926 936 966F II 962M Z 980K HLG 950M Z 924GZ 966K XE 924HZ 990K 990H 950 GC 972G II 972M XE 938G II 993K 966M XE 992D 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 994F 970F 994K 994H 966G II 982M 950F II

FORWARDER

554

ARTICULATED TRUCK

D250E II D250E D350E D350E II D400E II D300E II D300E 730 EJECTOR D400E 740 GC 725 740 745 730 735

PNEUMATIC COMPACTOR

PS-300C CW34 CW12 CW-34 PF-300C PS-150C

INDUSTRIAL ENGINE

C9.3 3176C 3516C 3196 C4.4

WHEEL SCRAPER

637K

QUARRY TRUCK

775D 775B 773E 771D 771C

TRACTOR

772B 784C 784B 776D 776C 768C

BULLDOZER

9SU 9U

POWER MODULE

XQ2280 XQC1600

LOAD HAUL DUMP

R1700 R2900 R1700 XE

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 773GC 793D 777 773 793F 785D 789 785 793 798

WINCH

59N 59L 58L

MOTOR GRADER

120H 120G 24 16 14 18 120M 120K 120 GC 135H 120M 2 163H 140M 140K 140H 140G 130G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 140 GC 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 16G 14L 140H NA 150 14M 160M 3 AWD 140 16GC 14H 14G 12H 12G 24H 12M 24M 12K 14M3 160K 160H 160M 140M 3 AWD 16H NA 160H NA 16M3 14M-3 12H ES 14H NA 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6040 6020B 6060

TRACK-TYPE TRACTOR

D5K LGP D6XE D11 D4K XL D9 GC D4H III D3G D6K2 LGP D4G D4H D3K XL D5H D5G D6N XL D6T D6N D6K D7E D4 D6 D5 D8 D7 D4K LGP D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D10N D10R D10T D11R D11T D4K2 XL D6H XL D6T LGP D3K2 XL D6K2 XL D6T XW D5H XL D6T XL D6K LGP D8T D8R D10T2 D6K XL D9T D9R D9N D4H XL D6K2 D5K XL D5K2 XL D7E LGP D3K LGP

ASPHALT PAVER

AP500 BG-240C AP-900B PE636 AP-1050B AP-800D AP-800C BG-260D BG-260C AP-600D AP-655C AP-655D BG-2455D BG-2455C AP-1000B AP-1000D AP-650B BG-230 AP-1055B AP-1055D BG600D BG-2255C BG-225C AP555 BG-230D BG655D BG-245C

MARINE ENGINE

3126 C9

PIPELAYER

587T 587R 572R PL83 PL87 PL72 PL61 583T

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS-44B CS-56B CS-68B CB7 CP-533E CS-44 CD-44B CS-433E CS-663E CS-54B CS-66B CS-78B CS-79B CP-663E CP-433E CS-423E CP12 CS-64B CS-76B CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CB46B CS-64 CP-64 CB-54B CB-66B CS512 GC CP-54 CP-56 CB-534D CP-44 CP11 GC CB-64B CS12 CS14 CP-76 CP12 GC CP-74 CD-54B CS78B CS54B CS7 CB-564D CD-54 CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CB-434D CS79B CP-56B CP-68B CP-44B CP-573E CP54B CP-74B CS-583E CP76B CS74B CS10 GC CS-573E CS-683E CS-563E CP68B CP44B CP56B

GENERATOR SET

XQ230 XQ125CM 3508B C9 C27 C4.4

RECLAIMER MIXER

RM400 RM800

ENGINE

3516E

EJECTOR TRUCK

D400E II 740 730

COLD PLANER

PM312 PM313 PM310

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RM400 RM600

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

C32

GEN SET ENGINE

3406B 3306B POWER SYS G3516C

RIPPER

9

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 772G OEM 793F OEM 775E 775D 789C 789D 777C 789B 777D 777G 777F 775G OEM 770G OEM 769D 769C 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 773B 785B 795F AC 793F AC 772 770 777 775G LRC

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced