Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-2546: M6-1 x 20mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-2546

Units of Measure

USMetric
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc,Alloy Steel
Coating: Zinc Flake
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 20.0
Grip Length (mm): 3.0
Locking Feature: Nylon Patch
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 0.787
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Grip Length (in): 0.118
View More
Compatible Models for part number 9X-2546

INTEGRATED TOOLCARRIER

IT62G II IT28G

WHEEL TRACTOR-SCRAPER

631K 637K

MACHINE CONTROL & GUID

MINESTARGU

LOAD HAUL DUMP

R1700 XE

MATERIAL HANDLER

MH3037

OFF HIGHWAY TRUCK

770 777 775 773 793F 798 AC 798 777G 789D 796 AC 794 AC

MOTOR GRADER

18M3 120H 24 16 14 18 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 16H 14L 140H NA 150 14M 140K 2 160M 3 AWD 140 143H 14H 12H 24H 12M 24M 12K 14M3 12M 3 12M 2 120 160K 160H 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

HYDRAULIC SHOVEL

6020B 6020 6060

TRACK-TYPE TRACTOR

D6XE D6R XL D6R II D5R2 D5M D5N D6R D6M D6N D7R D6 D8 D8T D8R D9T D8R II D6 XE D10R D11R D7R II D6R LGP

WHEEL SKIDDER

525 515 545 530B 535C 535B 545C 528B 525C 525B

ASPHALT PAVER

AP-255E

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

301.7CR 301.8 301.9 301.6 301.5 304CR 304SR 308.5 303CR 304 308 307.5 309 306 302CR 303 SR 310 303.5CR 302.7CR 305 CR

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 1090 521B 532 522B 541 1290T 551 552 TK711

PIPELAYER

572R II 561N 572R

LOG LOADR FORST MACH

558

EXCAVATOR

345B II 312C 320D FM RR 322C 325C FM 321C 330D FM 345C 548 325D FM 320D2 FM 558 315C 330C L 312C L 568 FM 320D FM 330C FM 538 325C 324D FM LL 324D FM 320C FM 319C 568 FM LL 318C 320C 320D 322C FM

VIBRATORY COMPACTOR

CD-44B CD-54 CD-54B

MULTI TERRAIN LOADER

277D 277C 277C2 257D 297D2 XHP 297D2 297D XHP 297D 297C 287C2 287C 287D

COMPACT TRACK LOADER

289D 289C 279C2 299D 299C 289C2 279D 279C 299D2 249D 259D 299D2 XHP 299D XHP 239D

WHEEL TRACTOR

631K 637K

TRACK LOADER

973C 963C 953C

SOIL COMPACTOR

825H

WATER DELIVERY SYSTEM

777G

BACKHOE LOADER

420XE 428 420 434 432 444 440 450

MACHINE CNTRL & GDNC

CMD FOR COMMAND CONSOLE

WHEEL DOZER

844 834H 854 824H 854G 854K 844H 844K

LANDFILL COMPACTOR

836H 826H

COMPACT WHEEL LOADER

906 930 938 926

WHEEL LOADER

962 982XE 928G 966 972M 972 972L 972 XE 966 XE 966XE 980 982 950G II 962H 950H 962L 950M 950L 962M 990 993 980G II 980XE 988K XE 926 988K 924 930 938 930G 966L 966M 950 982 XE 980 XE 962M Z 950M Z 924GZ 966K XE 908 907 906 990K 990H 972G II 972M XE 938G II 993K 966M XE 924G 962G II 980H 992G 992K 972XE 990 II 994F 994K 994H 966G II

ENGINE - MACHINE

C32

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

226D 272D XHP 272C 272D 262D 262C 262C2 256C 242D 272D2 246D 246C 232D 236D 272D2 XHP

WHEEL SCRAPER

637K

QUARRY TRUCK

775D 771D

TRUCK

789 773G LRC 795F XQ 793D 793B 793C 793F 69D 793F XQ 773E 773D 773G 797F 794 AC 773G OEM 785C 785B 793F CMD 775G 793F OEM 775E 775D 795F AC 789C 789D 789B 777D 777G 793F AC 775G OEM 775G LRC 769D

LOGGER

322C

TRACTOR

776D

COMPACTOR

CD10 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced