Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-6153: M6-1 x 10mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-6153: M6-1 x 10mm Hex Socket Head Bolt
9X-6153: M6-1 x 10mm Hex Socket Head Bolt

Hex Socket Head Bolt

Brand: Cat

Product Images
9X-6153: M6-1 x 10mm Hex Socket Head Bolt
9X-6153: M6-1 x 10mm Hex Socket Head Bolt
9X-6153: M6-1 x 10mm Hex Socket Head Bolt
9X-6153: M6-1 x 10mm Hex Socket Head Bolt
9X-6153: M6-1 x 10mm Hex Socket Head Bolt

Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-6153

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Flake
Bolt Length (in): 0.394
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Bolt Length (mm): 10.0
Thread Size (dia x pitch) (mm): M6x1
Grip Length (in): 0.118
Grip Length (mm): 3.0
View More
Compatible Models for part number 9X-6153

TRUCK ENGINE

C15

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

LOAD HAUL DUMP

R1700G R1700 XE

OFF HIGHWAY TRUCK

777G 793D 777 775 773 793F 789 785 793

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

MOTOR GRADER

163H 143H 163H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6040 6030 6015B

GRAPPLE-SHOVEL LOGGING

GLS63 GLS60 GLS66 GLS55

TRACK-TYPE TRACTOR

D7E D9 D8T D9T D7E LGP

ASPHALT COMPACTOR

CB8 CB7 CB22B CB10 CC2.7 GC

ASPHALT PAVER

AP1055 AP-800 AP655 AP-800D AP-800C AP-800B AP655F AP-655C AP-655D BG-2455D BG-230 BG1055E AP-1055F AP-1055D AP-1055E AP-1000 BG-2255C AP-255E BG-230D BG655D

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 303ECR 308E CR 301.8 307D 307C 301.6 301.5 307E 304SR 308E2CR 305.5D 305.5E 308E 308D 303E CR 303.5E2 CR 303 SR 308E2 CR 308E2 308E SR 307E2 301.7CR 304C CR 308E2SR 303CR 303C CR 304E2 CR 304D CR 308 309 307 305C CR 302CR 305.5E2 CR 305E2 CR 305E 305D CR 304E 308E2 SR 303.5E2 302.7CR

MARINE ENGINE

3056 C140

PIPELAYER

PL83 PL61 583T

OEM MOB HYD PWR UNIT

336MHPU

HARVESTER HEAD

HH55 HH65 HH44 DE HH75

STABILIZER MIXER

SM-350

RENEWABLE ENERGY

BDP250

MINING EXCAVATOR

5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080

EXCAVATOR

311D LRR 316F L 349D L 312E 312F 336D 324D 336E 312D 324E 336F 375-A L 315D L 325-A 333 GC 320D2 336D2 L 314D CR 335F 323F 336F XE 374F L 311C 323D 349E L 330D2 3101 323D LN 324E LN 352F XE VG 345C 345D 336 MHPU 320D2 GC 349F L 385C L 325D L 316F 352F-VG 317 315 313 320D LRR 326F L 336D L 323F OEM 312D2 L 336F L XE 323E LN 350-A L 314E CR 326F 349D 324D L 350 L 313F 330GC 336E L 320 GC 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 324D FM LL 330-A L 329D LN 314D LCR 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 312E L 330 GC 323D SA 320D RR 323D S 323D L 313F L 322 L 330D2 L 323D2 326D2 L 314F CR 385C 345D L 336F LNXE 313F GC 320D 320E 323GC 314E LCR 323E L 336F LN 329E LN 323E SA 320E LN 330F 330D 390F L 323F L 317 GC 365C 336E LN 336E LH 349F LXE 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN 312F GC 390F 320D L 336E LNH 350-A 315 GC MH3040 336D LN 319D LN 340MHPU 340F L UHD 349E L VG 326 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 336D2 318D L 320F L 313D2 326GC 320D FM 330F LN 330D L 350 OEM 322-A L 352 UHD 312D2 GC 318E L 340 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 340F L LRE 349D2 L 352 350 325F LCR 319D 330D LN 318F L 320 326 325 323 329E L 318F 319 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E 330-A 329F L 336D2 XE 335F LCR 323 GC 395 325D MH 313F LGC 321D LCR 375-A 316E L 315F LCR 329D2 L 320D2 L 324D LN 374 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB10 CS-573 CB7 CB1.8 CB1.7 CS-583 CD-44B CS-563 CS-533 CB46B CB-544 CB-54B CB-534 CB-535B CB-523B CC4.0 CB-525B CD-54B CB-14B CC-34 CC-24 CB-224B CB-334E CP-563 CB-335E CB-214B CB-44B CB-434B CB-434C CB-434 CP-533 CB-34 XW CB-32 CB-34 CB-24 CB-22 CB-14

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 350MHPU 352FMHPU 323F OEM 390F 349D L 330FMHPU 336FMHPU 329E 336D L 330 MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 336E HVG 330F 330D 324D LN 349D2 323D L

SHOVEL

6040

PAVING COMPACTOR

CC2.7 CB-22B

GENERATOR SET

C1.1DE9.5 C32 3512C 3512B C1.1

WORK TOOL

TRS8

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HEX BASED SPL SOLUTION

320E 330F OEM 330D2 352F OEM

ENGINE

C0.5 CO.7 C1.1

PETROLEUM ENGINE

3516C C175-16

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

WHEEL DOZER

854G

PETROLEUM GEN SET

3512C

WHEEL LOADER

960F 992G

COMPACT WHEEL LOADER

901C 902C 906 903C

ROAD RECLAIMER

RR-250B RR-250

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

C32

ROTARY/TRACK DRILLS

MD5150C

UTILITY COMPACTOR

CB1.8 CB1.7 CC2.6 CC2.7 CC2.7 GC

WHEELED EXCAVATOR

MH3040 M323F

PNEUMATIC COMPACTOR

CW12 PF-300

INDUSTRIAL ENGINE

3014 3003 3011C 3013C 3512 3516B 3516C 3512B 3512C C0.5 C0.7 C1.5 C1.6 C1.1

TRUCK

773G LRC 793F XQ 775G 793F OEM 777G 775G OEM 785 793D 785G 773G 775G LRC

COMPACTOR

CB8 CB7 CB-24B CB-22B CC-24B CB-32B CC-34B CD10 CB10 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced