Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits9X-6598: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits9X-6598: Oil Cooler and Lines Gasket Kit
Parts included in this kit

No results available.

4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
247-3796: Engine Oil Cooler Round Gasket
247-3796: Engine Oil Cooler Round GasketQuantity: 2
124-1858: 3.53 x 53.57mm 75A FKM O-Ring
124-1858: 3.53 x 53.57mm 75A FKM O-RingQuantity: 2
5D-5957: 104.37mm Inner Diameter Seal O Ring
5D-5957: 104.37mm Inner Diameter Seal O RingQuantity: 1
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 4
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 5
269-7885: 5.33 x 72.39mm 75A FKM O-Ring
269-7885: 5.33 x 72.39mm 75A FKM O-RingQuantity: 1
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 7
6V-8001: 85.32mm Inside Diameter Seal-O-Ring
6V-8001: 85.32mm Inside Diameter Seal-O-RingQuantity: 1
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 6
5P-7817: 59.36mm Inner Diameter Seal O Ring
5P-7817: 59.36mm Inner Diameter Seal O RingQuantity: 1
6V-3907: 3.53 x 183.74mm 75A FKM O-Ring
6V-3907: 3.53 x 183.74mm 75A FKM O-RingQuantity: 4
8N-1991: 70.28mm Maximum OD Plastic Retaining Ring
8N-1991: 70.28mm Maximum OD Plastic Retaining RingQuantity: 2
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Description for part number 9X-6598

Description: This kit contains the gaskets and seals to assemble and reinstall the oil cooler(s), oil filter base and attaching lines. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-6598

We are still working on adding a specification for this part.

Compatible Models for part number 9X-6598

GEN SET ENGINE

3516

INDUSTRIAL ENGINE

3516

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced