Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9X-7354: 228.60mm Rod Diameter Rubber Lip Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9X-7354: 228.60mm Rod Diameter Rubber Lip Seal
9X-7354: 228.60mm Rod Diameter Rubber Lip Seal

Cat® Lip Seal used for Suspension Cylinders

Brand: Cat

Product Images
9X-7354: 228.60mm Rod Diameter Rubber Lip Seal
9X-7354: 228.60mm Rod Diameter Rubber Lip Seal
9X-7354: 228.60mm Rod Diameter Rubber Lip Seal
9X-7354: 228.60mm Rod Diameter Rubber Lip Seal
9X-7354: 228.60mm Rod Diameter Rubber Lip Seal

Cat® Lip Seal used for Suspension Cylinders

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-7354

Units of Measure

USMetric
Diameter (in): 9.75
Diameter (mm): 247.7
Material: URE,Urethane Rubber,Plastic Plastic
Outside Diameter - B (in): 0.59
Depth (mm): 15.0
Inside Diameter (mm): 228.6
Width - A (+/- 0.02inch) (in): 9.75
Rod Diameter (in): 9.0
Depth (in): 0.59
Inside Diameter (in): 9.0
Rod Diameter (mm): 228.52
Width - A (+/- 0.508 mm) (mm): 247.70
Outside Diameter - B (mm): 15.00
Seal Shape: Type A - Single Lip Wiper
View More
Compatible Models for part number 9X-7354

QUARRY TRUCK

777E

TRUCK

777 777C 777B 777D 777G 777F

TRACTOR

776D 776C 776B

OFF HIGHWAY TRUCK

777G 777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced