Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9X-8258: M30 ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
9X-8258: M30 ID Steel Flat Washer
9X-8258: M30 ID Steel Flat Washer

Cat® A Hard Washer designed for M30 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Product Images
9X-8258: M30 ID Steel Flat Washer
9X-8258: M30 ID Steel Flat Washer
9X-8258: M30 ID Steel Flat Washer
9X-8258: M30 ID Steel Flat Washer
9X-8258: M30 ID Steel Flat Washer

Cat® A Hard Washer designed for M30 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
9X-8258
This part:
9X-8258: M30 ID Steel Flat Washer
Outer Diameter (in)

2.205

Thickness (in)

0.236

Inside Diameter (in)

1.299

Description

Cat® A Hard Washer designed for M30 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

606-0855
This part:
606-0855: Washer Kit - Large Sizes
Fits Bolt Sizes (in)

1/2, 5/8

Description

Washer Kit: 7 Sizes, 7 Assorted Thicknesses, 10 Part Numbers, 150 Pieces, Hard Washers, Zinc Flake Coating

Related parts
8C-8723
8C-8723: M30-3.5 x 80mm Hex Head Bolt
Check Price
8T-5065
8T-5065: M30 x 3.5mm Hex Lock Nut
Check Price
7X-7900
7X-7900: M30-3.5 x 50mm Hex Head Bolt
Check Price
7X-2581
7X-2581: M30-3.5 x 100mm Hex Head Bolt
Check Price
7X-2583
7X-2583: M30-3.5 x 120mm Hex Head Bolt
Check Price
8C-8722
8C-8722: M30 x 3.5mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert