Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8C-8722: M30 x 3.5mm Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8C-8722: M30 x 3.5mm Hex Nut
8C-8722: M30 x 3.5mm Hex Nut

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8C-8722: M30 x 3.5mm Hex Nut
8C-8722: M30 x 3.5mm Hex Nut
8C-8722: M30 x 3.5mm Hex Nut
8C-8722: M30 x 3.5mm Hex Nut
8C-8722: M30 x 3.5mm Hex Nut

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-8722

Units of Measure

USMetric
Thickness (mm): 25.6
Thread Size (dia x pitch) (mm): M30x3.5
Thickness (in): 1.008
Height (mm): 26.0
Nut Type: Hex
Drive (mm): 46.0
Material: Steel,Alloy Zinc,Carbon Steel
Material Description: ISO 898-2 Class 12 hardness
Coating: Zinc Flake
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M30
Nut Width - 3 (mm): 46.0
Class or Grade: Iso 898-2 Class 12
Hardened: Yes
Thread: Coarse Thread UNC
Hole Thread Pitch: 3.5
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many hex nuts. Until stock of the current plating is depleted, you may receive either Zinc Plating or Zinc Flake due to the exhaust process.
Finish: Zinc Flake
Drive (in): 1.811
View More
Compatible Models for part number 8C-8722

WHEEL TRACTOR-SCRAPER

623 623K LRC 623K

MULTI PROCESSOR JAWS

VT60 VT50 VT40 VT30

CRUSHER

VHC-30 VHC-40 VHC-50 CR35 P325 P315 P335 P360

ROTARY DRILL

MD6310 MD6380

TRACK FELLER BUNCHER

2390 552 2 511 541 2 2290 522 521 2491 521B 532 522B 541 551 552

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

PULVERIZER

P225 P215 P40 P214 P140 P25 P28 P235 P16 VHP-50 VHP-40 VPC-60 VHP-30

EXCAVATOR

345B II FM538 312B 315D L FM548 311B 390D 312-A 385C FS 330B L 330B LN 345C 312B L 311-A 385C L 325D L 315C FM558 FM568 330D L E120B 313B 325C E110B 345C L 385B 320B 365C L 375-A 320B S 320B N 320B L 365B II 330C 365B L 365C 365B

SHOVEL

6040

WHEEL TRACTOR

623H

MULTI PROCESSOR

VT60 MP40 MP324

TRACK LOADER

953C

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

825 825H 825G 825K 825G II

BACKHOE LOADER

446B 446

WHEEL DOZER

834 844 834G 834H 834K 824H 824G 824K 814K 814 824 824G II 844H 844K

LANDFILL COMPACTOR

826 826G II 836H 836G 826G 826H 826K

WHEEL LOADER

982XE 960F 988F II 980 982 950E 980GC 994 990 980G II 980XE 988B 988G 988H 988F 966D 966F 966E 966G 982 XE 980F II 980 XE 966F II 980K HLG 950B/950E 950GC 814K 990K 990H 950 GC 992D 980C 992C 980F 980H 980G 980L 980K 980M 938G 938F 990 II 994F 994D 970F 994K 994H 982M 950F II

TELEHANDLER

TH360B TH560B TH220B TL1255 TH355B TH350B TH580B TL1255D TH460B

FORWARDER

584 584HD

ARTICULATED TRUCK

730 EJECTOR 740C 730

ASPHALT SCREED

SE60 V SE50 V SE60 VT XW SE47 V SE60VT XW SE60 V XW

BULLDOZER

8U 8A 8SU

LOAD HAUL DUMP

R1700 R1700 XE

MATERIAL HANDLER

MH3037 MH3049 MH3059

OFF HIGHWAY TRUCK

793F 798 AC 789 785 793 798 789G 789D 796 AC 794 AC

WINCH

57H

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 6030

TRACK-TYPE TRACTOR

D8T D8R D8N D6K XL

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000F AP400 AP600 AP555F AP500F AP-1055F AP655F AP555 AP455 SE47 AP655F L AP600F AP1000

PIPELAYER

583T

MINING EXCAVATOR

5110B

SHEAR-DEMOLITION/SCRAP

S50 S40

FRONT SHOVEL

385C

VIBRATORY COMPACTOR

CS-56 CS-54 CP-533D CP-533E CS-44 CS-433E CS-663E CS-433C CS-531D CP-663E CP-433C CP-433E CS-423E CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CS-64 CP-64 CP-54 CP-56 CP-573E CP-44 CS-583E CS-583D CS-573D CS-573E CS-683E CP-76 CS-563D CS-563E CP-74

PETROLEUM PACKAGE

CX31-C11I CX35-C18I CX31-C15I CX31-C13I CX35-P800 CX31 CX31-C18I

GENERATOR SET

C6.6 DE1400 D1250 DE1000S G3520 C7.1 D1000 C175-16GENSET C4.4 DE1250S D800 C175-20 C175-16 C3.3 DE1250 G3520K DE1500 3516C 3516B 3516E

ENGINE

C175-16

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

FOREST PRODUCTS

OTHER

MULTI PROCESSOR JAW

MP30 MP40 MP332 MP324 MP318 MP15 MP20

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

GEN SET ENGINE

DE1100 DE800S

RIPPER

8

ROTARY/TRACK DRILLS

MD6640 MD6540

TRUCK

785 793F 793F XQ 785G 794 AC 793F CMD 793F OEM 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced