Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9X-8267: M6 ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
9X-8267: M6 ID Steel Flat Washer
9X-8267: M6 ID Steel Flat Washer

Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Product Images
9X-8267: M6 ID Steel Flat Washer
9X-8267: M6 ID Steel Flat Washer
9X-8267: M6 ID Steel Flat Washer
9X-8267: M6 ID Steel Flat Washer
9X-8267: M6 ID Steel Flat Washer

Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Outer Diameter (in)
Thickness (in)
Inside Diameter (in)
Description
9X-8267
This part:
9X-8267: M6 ID Steel Flat Washer

0.472

0.079

0.26

Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

178-2211
This part:
178-2211: Fastener Kit - Metric Coarse

Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating

627-7256
This part:
627-7256: FASTENER BIN KIT; M6 METRIC-COARSE

Metric-Coarse Fastener Bin Kit, M6, 6 Assorted Lengths, 8 Part Numbers, 180 Pieces, Phosphate and Oil Coating

Related parts
8T-0275: M6-1 x 50mm Hex Head Bolt
8T-0275: M6-1 x 50mm Hex Head Bolt

Cat® Hex Head Bolt

Check Price
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock Nut

Metric

Check Price
208-8469: M6 x 1mm Hex Lock Nut
208-8469: M6 x 1mm Hex Lock Nut

Cat® Locknut (Non-metallic Insert)

Check Price
8T-0640: M6-1 x 30mm Hex Head Bolt
8T-0640: M6-1 x 30mm Hex Head Bolt

Metric

Check Price
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex Nut

Cat® M6 Steel Hexagonal Plain Nut

Check Price
8T-0275
8T-0275: M6-1 x 50mm Hex Head Bolt
Check Price
6V-7743
6V-7743: M6 x 1mm Cone Lock Nut
Check Price
208-8469
208-8469: M6 x 1mm Hex Lock Nut
Check Price
8T-0640
8T-0640: M6-1 x 30mm Hex Head Bolt
Check Price
6V-8225
6V-8225: M6 x 1mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert