Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardware Kits178-2211: Fastener Kit - Metric Coarse
Home
Hardware, Seals, & ConsumablesHardware Kits
178-2211: Fastener Kit - Metric Coarse
178-2211: Fastener Kit - Metric Coarse

Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating

Brand: Cat

Product Images
178-2211: Fastener Kit - Metric Coarse
178-2211: Fastener Kit - Metric Coarse
178-2211: Fastener Kit - Metric Coarse
178-2211: Fastener Kit - Metric Coarse
178-2211: Fastener Kit - Metric Coarse

Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

290-7296: M16-2 x 40mm Hex Head Bolt
290-7296: M16-2 x 40mm Hex Head BoltQuantity: 8
6V-5230: M10-1.5 x 60mm Hex Head Bolt
6V-5230: M10-1.5 x 60mm Hex Head BoltQuantity: 10
5P-7970: M8 x 1.25mm Hex Nut
5P-7970: M8 x 1.25mm Hex NutQuantity: 48
5P-8245: M12 ID Steel Flat Washer
5P-8245: M12 ID Steel Flat WasherQuantity: 48
6V-5696: M12-1.75 x 80mm Hex Head Bolt
6V-5696: M12-1.75 x 80mm Hex Head BoltQuantity: 10
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mmQuantity: 60
6V-2317: M8-1.25 x 30mm Hex Head Bolt
6V-2317: M8-1.25 x 30mm Hex Head BoltQuantity: 10
6V-3940: M8-1.25 x 25mm Hex Head Bolt
6V-3940: M8-1.25 x 25mm Hex Head BoltQuantity: 10
2Y-5829: M10 x 1.5mm Hex Nut
2Y-5829: M10 x 1.5mm Hex NutQuantity: 60
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex NutQuantity: 32
291-5203: M10-1.5 x 40mm Hex Head Bolt
291-5203: M10-1.5 x 40mm Hex Head BoltQuantity: 10
6V-8837: M6-1 x 16mm Hex Head Bolt
6V-8837: M6-1 x 16mm Hex Head BoltQuantity: 8
6V-4248: M10-1.5 x 25mm Hex Head Bolt
6V-4248: M10-1.5 x 25mm Hex Head BoltQuantity: 10
6V-1820: M10-1.5 x 30mm Hex Head Bolt
6V-1820: M10-1.5 x 30mm Hex Head BoltQuantity: 10
8T-0639: M6-1 x 12mm Hex Head Bolt
8T-0639: M6-1 x 12mm Hex Head BoltQuantity: 8
9X-8267: M6 ID Steel Flat Washer
9X-8267: M6 ID Steel Flat WasherQuantity: 32
6V-8214: M6-1 x 20mm Hex Head Bolt
6V-8214: M6-1 x 20mm Hex Head BoltQuantity: 8
6V-3668: M12-1.75 x 30mm Hex Head Bolt
6V-3668: M12-1.75 x 30mm Hex Head BoltQuantity: 10
6V-4249: M10-1.5 x 50mm Hex Head Bolt
6V-4249: M10-1.5 x 50mm Hex Head BoltQuantity: 10
6V-5219: M8-1.25 x 40mm Hex Head Bolt
6V-5219: M8-1.25 x 40mm Hex Head BoltQuantity: 10
6V-7673: M12-1.75 x 50mm Hex Head Bolt
6V-7673: M12-1.75 x 50mm Hex Head BoltQuantity: 10
6V-8149: M12 x 1.75mm Hex Nut
6V-8149: M12 x 1.75mm Hex NutQuantity: 48
8T-0281: M16-2 x 80mm Hex Head Bolt
8T-0281: M16-2 x 80mm Hex Head BoltQuantity: 8
8T-1757: M16 x 2mm Hex Nut
8T-1757: M16 x 2mm Hex NutQuantity: 24
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat WasherQuantity: 24
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat WasherQuantity: 48
178-3707: M16-2 x 50mm Hex Head Bolt
178-3707: M16-2 x 50mm Hex Head BoltQuantity: 8
6V-5217: M8-1.25 x 20mm Hex Head Bolt
6V-5217: M8-1.25 x 20mm Hex Head BoltQuantity: 10
6V-6317: M10-1.5 x 20mm Hex Head Bolt
6V-6317: M10-1.5 x 20mm Hex Head BoltQuantity: 10
6V-3823: M12-1.75 x 60mm Hex Head Bolt
6V-3823: M12-1.75 x 60mm Hex Head BoltQuantity: 10
6V-8197: M12-1.75 x 40mm Hex Head Bolt
6V-8197: M12-1.75 x 40mm Hex Head BoltQuantity: 10
8T-0640: M6-1 x 30mm Hex Head Bolt
8T-0640: M6-1 x 30mm Hex Head BoltQuantity: 8
Showing 1 to 32 of 32
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert