Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits9X-8296: Fuel Systemtem Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
9X-8296: Fuel Systemtem Gasket Kit
9X-8296: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Product Images
9X-8296: Fuel Systemtem Gasket Kit
9X-8296: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
518-3966
518-3966 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

150-3730: 0.8mm Thick Governor Gasket
150-3730: 0.8mm Thick Governor GasketQuantity: 1
150-3726: 0.8mm Thick Governor And Fuel Pump Gasket
150-3726: 0.8mm Thick Governor And Fuel Pump GasketQuantity: 1
138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 1
4P-9608: 0.8mm Thick Fuel Ratio Control Gasket
4P-9608: 0.8mm Thick Fuel Ratio Control GasketQuantity: 1
8N-5763: 29.38mm Inner Diameter Rubber Ring Seal
8N-5763: 29.38mm Inner Diameter Rubber Ring SealQuantity: 1
6I-2002: 0.8mm Thick Engine Oil Filter Gasket
6I-2002: 0.8mm Thick Engine Oil Filter GasketQuantity: 1
6I-2003: 0.8mm Thick Fuel Lines Gasket
6I-2003: 0.8mm Thick Fuel Lines GasketQuantity: 1
5P-6620: 14mm Internal Diameter O-Ring Seal
5P-6620: 14mm Internal Diameter O-Ring SealQuantity: 1
5S-7611: Fuel Pump Idler Gear Shaft Lock
5S-7611: Fuel Pump Idler Gear Shaft LockQuantity: 1
6V-6921: 16.76mm Inner Diameter O-Ring Seal
6V-6921: 16.76mm Inner Diameter O-Ring SealQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 2
5P-8215: 2.62 x 39.34mm 75A NBR O-Ring
5P-8215: 2.62 x 39.34mm 75A NBR O-RingQuantity: 1
7E-4846: 26.64mm Inside Diameter Seal-O-Ring
7E-4846: 26.64mm Inside Diameter Seal-O-RingQuantity: 6
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 1
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 2
317-0808: 1.78 x 10.82mm 75A FKM O-Ring
317-0808: 1.78 x 10.82mm 75A FKM O-RingQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 2
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 3
2D-6392: 6.07mm Inside Diameter Seal-O-Ring
2D-6392: 6.07mm Inside Diameter Seal-O-RingQuantity: 1
150-3724: 0.8mm Thick Timing Cover Gasket
150-3724: 0.8mm Thick Timing Cover GasketQuantity: 1
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
144-0477: 0.8mm Thick Governor And Fuel Pump GasketQuantity: 1
2W-5447: 0.79mm Thick Exhaust Flange Gasket
2W-5447: 0.79mm Thick Exhaust Flange GasketQuantity: 2
6I-2004: 0.8mm Thick Fuel Lines Gasket
6I-2004: 0.8mm Thick Fuel Lines GasketQuantity: 1
7F-8607: 18.72mm Inside Diameter Seal-O-Ring
7F-8607: 18.72mm Inside Diameter Seal-O-RingQuantity: 2
4J-8997: 3.53 x 28.17mm 90A NBR O-Ring
4J-8997: 3.53 x 28.17mm 90A NBR O-RingQuantity: 1
5P-6718: 3.53 x 18.64mm 75A FKM O-Ring
5P-6718: 3.53 x 18.64mm 75A FKM O-RingQuantity: 2
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 1
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 6
Showing 1 to 32 of 51Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 9X-8296
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 9X-8296

TRUCK ENGINE

3306C 3306B 3306

WHEEL TRACTOR

621B

SOIL COMPACTOR

815B

WHEEL DOZER

814B

WINCH

56H

LANDFILL COMPACTOR

816B

WHEEL LOADER

966F II 966F 970F

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D6H

GEN SET ENGINE

3306

CHALLENGER

65C 65B 65D 65

ARTICULATED TRUCK

D25D D35C D25C D300D D350D D350C D300B D30C D250B D30D

RIPPER

6

INDUSTRIAL ENGINE

3306

FRONT SHOVEL

235C

EXCAVATOR

330-A 330-A LN 330 L 330-A L 330-A L 235C 330 LN

BULLDOZER

6S 6SU 6A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert