Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8494: M10-1.5 x 65mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
9X-8494: M10-1.5 x 65mm Hex Head Bolt
9X-8494: M10-1.5 x 65mm Hex Head Bolt

Cat® M10 High Temperature Hexagonal Head Steel Bolt

Brand: Cat

Product Images
9X-8494: M10-1.5 x 65mm Hex Head Bolt
9X-8494: M10-1.5 x 65mm Hex Head Bolt
9X-8494: M10-1.5 x 65mm Hex Head Bolt
9X-8494: M10-1.5 x 65mm Hex Head Bolt
9X-8494: M10-1.5 x 65mm Hex Head Bolt

Cat® M10 High Temperature Hexagonal Head Steel Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-8494
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9X-8494

Units of Measure

USMetric
Bolt Length (in): 2.559
Material: STAINLESS STEEL,Stainless Steel
Bolt Length (mm): 65.0
Bolt Type: Hex Head
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 0.177
Grip Length (mm): 4.5
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: A286 900 Mpa (130 Ksi) Uts
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 9X-8494

TRUCK ENGINE

C7 3176B 3126 C11 C13 3176

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert