Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips9X-8606: 12.70mm Single Tube Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips9X-8606: 12.70mm Single Tube Steel Clip
9X-8606: 12.70mm Single Tube Steel Clip

Clip

Brand: Cat

Product Images
9X-8606: 12.70mm Single Tube Steel Clip
9X-8606: 12.70mm Single Tube Steel Clip
9X-8606: 12.70mm Single Tube Steel Clip
9X-8606: 12.70mm Single Tube Steel Clip
9X-8606: 12.70mm Single Tube Steel Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-8606
Material Description: steel clip
Notes: Fastener Offset: 18, CL Clamp CL Fastener: 28, Clamping Diameter: 12.7, To Fit Transfer: M14 or 1/2, Clamp Thickness: 0.8
Clamp Width (mm): 25.0
Material: Carbon Steel
View More
Compatible Models for part number 9X-8606

PUMPER

SPT343 SPF343

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

3516C 3516B 3508B 3512C 3512B

LOCOMOTIVE ENGINE

3508B 3512B

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

MOTOR GRADER

12H NA 12H 12G 12K 120H 120G 163H 135H NA 12H ES 14H NA 120H ES 160 160K 140K 160H 163H NA 120K 160G 140H 140G 120H NA 16H 16G 140H NA 130G 140K 2 16H NA 140H ES 140 143H 135H 160H NA 160H ES 14H 120K 2 14G

TRACK-TYPE TRACTOR

D6G2 LGP D6G2 XL

GEN SET ENGINE

3512B

MARINE AUXILIARY

3512B 3508B 3508C 3516B

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3512B

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

3508B 3512B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced