Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts9X-8886: Hex Head Bolts, Phosphate and Oil Coated
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts
9X-8886: Hex Head Bolts, Phosphate and Oil Coated
9X-8886: Hex Head Bolts, Phosphate and Oil Coated

Inch

Brand: Cat

Product Images
9X-8886: Hex Head Bolts, Phosphate and Oil Coated
9X-8886: Hex Head Bolts, Phosphate and Oil Coated

Inch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-8886
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9X-8886

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

View More
Specifications for part number 9X-8886

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.0
Grip Length (mm): 25.4
Thread: Coarse
Thread Size (in - TPI) (in): 3/4-10
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.03
Grip Length - 2 (in): 1.00
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Head Height - 4 (in): 0.58
Total Bolt Length - 3 (in): 2 3/4
Thread Size (dia x pitch) (mm): 3/4x10
Finish: Phosphate and Oil Coated
Head Width - 5 (in): 1.13
View More
Compatible Models for part number 9X-8886

TRACK-TYPE TRACTOR

D9R D11R D11T D6G2 XL D6G2 LGP

UNDERGROUND ART TRUCK

AE40 II AD45 AE40 AD40

GEN SET ENGINE

3512 3512B 3516 3516B 3616

GENERATOR

SR4 SR4B

ARTICULATED TRUCK

D350E D400E

GENERATOR SET

C175-16 G3516B 3516 3516B 3512 G3516 3512B

POWER MODULE

PM3516

MARINE AUXILIARY

3608 3512B 3516B

MARINE ENGINE

3616 3612 3516B 3512B

LOAD HAUL DUMP

R2900G R2900

GAS ENGINE

G3612 G3616 G3516

View More
Related parts
5P-6652: 3/4" ID Steel Flat Washer
5P-6652: 3/4" ID Steel Flat Washer

FLAT WASHER

Check Price
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
5P-6652
5P-6652: 3/4" ID Steel Flat Washer
Check Price
5P-8248
5P-8248: 3/4" ID Steel Flat Washer
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert