Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-8248: 3/4" ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Product Images
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Fits Bolt Sizes (in)
Outer Diameter (in)
Thickness (in)
Description
5P-8248
This part:
5P-8248: 3/4" ID Steel Flat Washer
Fits Bolt Sizes (in)

3/4

Outer Diameter (in)

1.437

Thickness (in)

0.138

Description

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

627-7268
This part:
627-7268: FASTENER BIN KIT; 3/4 INCH-COARSE
Thread Size (in)

3/4-10

Bolt Length (in)

1, 1 1/4, 1 1/2, 1 3/4, 2 1/4, 2 3/4, 3 1/4, 3 3/4

Description

Inch-Coarse Fastener Bin Kit, 3/4 in., 8 Assorted Lengths, 10 Part Numbers, 320 Pieces, Phosphate and Oil Coating

Related parts
0S-1626: 3/4-10" Threaded External Hexagonal Bolt
0S-1626: 3/4-10" Threaded External Hexagonal Bolt

Cat® External Hexagonal Bolt of 38.10mm Shaft Length

Check Price
0L-1178: 3/4-10" Threaded External Hexagonal Steel Bolt
0L-1178: 3/4-10" Threaded External Hexagonal Steel Bolt

Cat® External Hexagonal Steel Bolt of 50.80mm Shaft Length

Check Price
1D-4609: 3/4-10 Hexagonal Head Bolt
1D-4609: 3/4-10 Hexagonal Head Bolt

Cat® 3/4-10x3 Inch Bolt

Check Price
4E-9311: 3/4''-10 x 4'' Hex Head Bolt
4E-9311: 3/4''-10 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
0S-1626
0S-1626: 3/4-10" Threaded External Hexagonal Bolt
Check Price
0L-1178
0L-1178: 3/4-10" Threaded External Hexagonal Steel Bolt
Check Price
1D-4609
1D-4609: 3/4-10 Hexagonal Head Bolt
Check Price
4E-9311
4E-9311: 3/4''-10 x 4'' Hex Head Bolt
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert