Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

2J-3506: 3/4''-10 Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2J-3506: 3/4''-10 Hex Nut

2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Brand: Cat

Product Images

2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut

2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Brand: Cat

Compare Alternate Parts

Thickness (in)

Height (in)

Drive (in)

Description

2J-3506

This part:

0.665

0.66

1.125

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

3E-6640

This part:

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

627-7268

This part:

3/4-10

1, 1 1/4, 1 1/2, 1 3/4, 2 1/4, 2 3/4, 3 1/4, 3 3/4

Inch-Coarse Fastener Bin Kit, 3/4 in., 8 Assorted Lengths, 10 Part Numbers, 320 Pieces, Phosphate and Oil Coating

Related parts

0L-1178: 3/4-10" Threaded External Hexagonal Steel Bolt

Cat® External Hexagonal Steel Bolt of 50.80mm Shaft Length

0S-1626: 3/4-10" Threaded External Hexagonal Bolt

Cat® External Hexagonal Bolt of 38.10mm Shaft Length

1D-4609: 3/4-10 Hexagonal Head Bolt

Cat® 3/4-10x3 Inch Bolt

4E-9311: 3/4''-10 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

5P-8248: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced