Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps9Y-0145: 1.83mm Inner Diameter Fuel Injection Line Assembly
HomeEngineFuel SystemFuel Pumps9Y-0145: 1.83mm Inner Diameter Fuel Injection Line Assembly
9Y-0145: 1.83mm Inner Diameter Fuel Injection Line Assembly

Fuel Injection Line

Brand: Cat

Product Images
9Y-0145: 1.83mm Inner Diameter Fuel Injection Line Assembly
9Y-0145: 1.83mm Inner Diameter Fuel Injection Line Assembly

Fuel Injection Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-0145

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 71.12
Length (in): 13.6
Height (in): 2.8
Length (mm): 345.44
View More
Compatible Models for part number 9Y-0145

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

WHEEL TRACTOR

613C

TRUCK ENGINE

3208

MARINE ENGINE

3208

LOGGER

227

EXCAVATOR

229 231D 225B 225D

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

COLD PLANER

PR-1000C PR-1000

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced