Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps9Y-0233: 1.6mm ID Fuel Injection Line
HomeEngineFuel SystemFuel Pumps9Y-0233: 1.6mm ID Fuel Injection Line
9Y-0233: 1.6mm ID Fuel Injection Line

Fuel Injection Line

Brand: Cat

Product Images
9Y-0233: 1.6mm ID Fuel Injection Line
9Y-0233: 1.6mm ID Fuel Injection Line

Fuel Injection Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-0233

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 25.4
Length (in): 16.0
Length (mm): 406.4
Height (in): 1.0
View More
Compatible Models for part number 9Y-0233

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

MARINE ENGINE

3208

INDUSTRIAL ENGINE

3412

COLD PLANER

PR-1000C PR-1000

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced