Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9Y-4580: Valve Mechanism Cover
Home9Y-4580: Valve Mechanism Cover
9Y-4580: Valve Mechanism Cover

Cat® Engine Valve Mechanism Cover

Brand: Cat

Product Images
9Y-4580: Valve Mechanism Cover
9Y-4580: Valve Mechanism Cover

Cat® Engine Valve Mechanism Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-4580

Units of Measure

USMetric
Overall Length (in): 12.04
Overall Length (mm): 306.0
Weight (kg): 1.66
Weight (lb): 3.65
Overall Width (in): 10.8
Overall Height (in): 2.2
Material: Silicone / MQ / VMQ / PMQ Rubber,Alloy Aluminum
Overall Width (mm): 273.0
Overall Height (mm): 56.0
View More
Compatible Models for part number 9Y-4580

PUMPER

CPT372 SBF214 SUF557

TRUCK ENGINE

3176B C-10 C-12 3176

SOIL COMPACTOR

815F

LOAD HAUL DUMP

R1600 R1700G R1700 II R1600G

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

MOTOR GRADER

163H 160H 140H 16H 143H 14H

WHEEL LOADER

972G II 966G II

TRACK-TYPE TRACTOR

D7R SERIES D7R II

ENGINE - MACHINE

3176C C-12

CHALLENGER

65E 85C MTC855 MT845 MTC865 MT835 75D 75C MTC835 75E MT865 75 MTC845 MT855

ARTICULATED TRUCK

725 730

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

3176C 3176B 3196

PIPELAYER

572R II

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12 C-10 3176C 3176B 3196

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 345B L 345B II MH 345B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced