Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9Y-5631: 89.9mm Thick Fan Drive Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9Y-5631: 89.9mm Thick Fan Drive Spacer
9Y-5631: 89.9mm Thick Fan Drive Spacer

Cat® 26mm Outer Diameter Spacer to maintain the proper spacing and alignment of the fan drive in the engine cooling system

Brand: Cat

Product Images
9Y-5631: 89.9mm Thick Fan Drive Spacer
9Y-5631: 89.9mm Thick Fan Drive Spacer

Cat® 26mm Outer Diameter Spacer to maintain the proper spacing and alignment of the fan drive in the engine cooling system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-5631

Units of Measure

USMetric
Outside Diameter (mm): 26.0
Washer Type: Flat
Material: Alloy Zinc,Carbon Steel,Structural Steel
Thickness (in): 3.539
Inside Diameter (mm): 13.0
Coating: Zinc
Thickness (mm): 89.9
Inside Diameter (in): 0.512
Outside Diameter (in): 1.024
View More
Compatible Models for part number 9Y-5631

PUMPER

CPT372 SBF214 SUF557

UNDERGROUND ART TRUCK

AD55

TRUCK ENGINE

3176B C-10 C-12 3176

MARINE POWERTRAIN

C12

LOAD HAUL DUMP

R1600 R1700G R1300G R3000H R1700 II R1600G R1600H R1300

MOTOR GRADER

163H 160H 140H 16H 143H 14H

WHEEL LOADER

972G II 966G II

GEN SET ENGINE

C-12

CHALLENGER

65E 85C MTC855 85E 85D MT845 MTC865 MT835 75D 75C MTC835 75E 95E MT865 75 MTC845 MT855

ARTICULATED TRUCK

725 730

MARINE ENGINE

3176C 3176B 3196 C-12 C12 C175-16 C12 MARINE

WHEELED EXCAVATOR

W345B II

MINING EXCAVATOR

5230

INDUSTRIAL ENGINE

C-12 C-10 3176C 3176B 3196

EXCAVATOR

345B II 345B L 345B II MH 365B II 365B L 345B 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced