Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits9Y-5992: 1.6mm Thick Radiator Core Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits9Y-5992: 1.6mm Thick Radiator Core Gasket
9Y-5992: 1.6mm Thick Radiator Core Gasket

Cat® 1.6mm Thick Gasket for Radiator Core

Brand: Cat

Product Images
9Y-5992: 1.6mm Thick Radiator Core Gasket
9Y-5992: 1.6mm Thick Radiator Core Gasket
9Y-5992: 1.6mm Thick Radiator Core Gasket
9Y-5992: 1.6mm Thick Radiator Core Gasket
9Y-5992: 1.6mm Thick Radiator Core Gasket

Cat® 1.6mm Thick Gasket for Radiator Core

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-5992

Units of Measure

USMetric
Hole Size (in): 0.31 (52X)
Hole Size (mm): 7.9 (52X)
Length (in): 45.5
Length (mm): 1,155.8
Material: Metal/Mineral Board,Fiber Gasket
Style: Jacketed
Thickness (in): 0.06
Thickness (mm): 1.6
Type: Square-rectangular
Width (in): 7.62
Width (mm): 193.7
View More
Compatible Models for part number 9Y-5992

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

GENERATOR SET

3508 3516 3516B 3508B 3512 3512C 3512B

POWER MODULE

PMG3516

MARINE AUXILIARY

3512B 3508B 3516B

ENGINE - INDUSTRIAL

3561B 3516B

INDUSTRIAL ENGINE

3508B 3512B 3512C 3508 3512 3516

PETROLEUM ENGINE

3508B 3512E 3512C 3512B 3516 3512

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced