9Y-6089: Gasket
+ / - Hover over image to Zoom
Other Views

    9Y-6089: Gasket

    Part Number: 9Y-6089
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:

    • Gaskets seal two mating surfaces

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1
    • Height (mm): 25.4
    • Length (in): 12
    • Length (mm): 304.8
    • Overall Length (mm): 156
    • Overall Width (mm): 148
    • Width (mm): 203.2
    telehandler
    TH336C

    cold planers
    PM-565B, PR-450C

    wheel tractor-scraper
    621E, 637D, 657E, 627G, 621F, 623K LRC 623E, 627K, 637G, 627E, 631E, 621H, 631G, 621K, 623F, 633D, 623H, 621G, 657B, 623G, 637K, 631K, 637E, 651E, 657G, 627H, 621B, 621, 631D, 627F, 657, 651B, 621K OEM 623B, 623KLRC

    pipelayer
    583T, PL87, PL83, 583R, PL72, 572R II 589

    underground articulated truck
    AE40 II AD55B, AD40 AD45B, AD60, AD55, AD30, AD45, AE40 AD22

    engine - generator set
    C18, C9, 3512, 3412, 3508B, 3508, C15, XQG400, 3412C, G3516, C27, G3516B, 3406C, 3516, 3512B, 3516E, 3456, 3516C, 3408, 3516B, PM3508 C32, 3512C, G3412C, XQC1200 XQC1600, C13, 3304B, 3406B, G3508, PM3412 C18 I6 3306, C13 XQ375 PM3512 CG137-12, G3512, G3406, PM3516, 3408B, C9.3, C9 GEN SET G3520B, 3304, PM3456 3406E, G3412, C13 XQ350 C15 I6 CG137-08 PMG3516 C-12, 3408C, C175-20, C13GENSET

    forest products
    2864C, 2290, 551, 541, 522B, TK752, TK1051, TK722, 541 2 TK711, 511, 522, 2391, 521, 586C, 552, TK721, TK741, 532, 2491, 552 2 521B, 2390, TK732, 2590, TK751

    track type tractors
    D9T, D8N, D9L, D8L, D7R, D8T, D10T2, D9R, D10N, D7E, D8RLRC, D6RIII, D7RXR, D7RIILGP, D11RCD, D6RIILGP, D6TXL, D6RIIXL, D7RII

    track excavators
    349E, 336FLN, 352FXEVG, 349EL, 349FL, 330CL, 349ELVG, 349EOEM, 349D2L, 352FVG, 336DOEM, 345BIIL, 349D2, 345CVGOEM, 349DL, 336DL, 345DL, 336EL, 374FL, 345BL, 390FL, 365BL, 390FMHOEM, 349EVGOEM, 352FLRE

    expanded mining products
    6030, MD6290, MD6540C, 6020B, 6040 FS MD5150C, MD5075, 6018, MD5125, 6040, 6015B, 6015, 6015 FS

    articulated trucks
    730, 735C, 740C 740, 725C, 725, 730C2 EJ 740B, 725C2, 730C2, 740 GC 735B, 730C, 735 OEM 745C, 735, 745

    off-highway truck
    775F, 769C, 773E, 770G, 773G, 773G LRC 772G OEM 773D, 793C, 785G, 794 AC 793F, 789D, 770, 785C, 773F, MT4400D AC 793F AC 777D, 785D, 772B, 771C, 793D, 784C, 775B, 773G OEM 797, 775D, 777E, 775G OEM 775E, 771D, 769D, 768C, 770G OEM 772G, 775G LRC 773B, 793F CMD 789B, 797B, 793F XQ 777G, 797F, 793F OEM 777F, 795F XQ 775G, 69D, 795F AC 772

    underground mining loaders
    R1700G, R2900G

    oem solutions
    CAT WDS

    cold planer
    PM-200, PM310, PR-1000, PM622, PM312, PM-565, PM825, PR-1000C PM820, PM-201, PM822, PM-465, PM313, PR-450, PM620, PR-750B

    track-type tractor
    D8R II D8R 8U D6R, D7R II D6R III D6T, 9S D8T, D6T XL D6T LGP 10 D10T, D6R II 58L D11R, D9R, D6T XW 59 58 8A 10U 59L D7R, D10R, D7R XR D6R XL 9U D7E, 8 D11T, 9C D9T, D6T LGPPAT 8S 9 D6T XW PAT D7R LGP D6R LGP D10T2, D9N, 9SU D7E LGP D6T XL PAT 59N D8N, 10SU D8L, D6R STD

    ag tractors
    MT865

    petroleum products
    3512C, TH31-E61 C15, C32, CX31-C11I TH35-C13T TH35-C15I C27, CX38-P892 CX31-C13I C18, 3516C, 3508B, TH35-E81 3512B, 3516B, 3512E, 3512, C11, TH35-C11I CX31-P600 TH48-E70 C13, TH48-E80 3508C, CX31-C18I CX35-P800 TH31-C9P C9, TH31-C9T CX48-P2300 TH35-C13I CX38-P800 3412E, CX31-C9I 2016 CX31-C15I TH31-C9I CX35-C18I C-15

    track-type loader
    973, 973D

    stabilizers/reclaimers
    RM-250C

    wheel tractor scrapers
    621E, 637D, 657E, 627G, 621F, 623K LRC 623E, 627K, 637G, 627E, 631E, 621H, 631G, 621K, 623F, 633D, 623H, 621G, 657B, 623G, 637K, 631K, 637E, 651E, 657G, 627H, 621B, 621, 631D, 627F, 657, 651B, 621K OEM 623B, 623KLRC

    motor grader
    16G, 140H, 12M, 120M, 120M 2 12M 2 12M 3 AWD 140M 2 16M3, 140M 3 AWD 14M-3 140M 3 163H, 24, 16M, 16H NA 12M 3 160M 2 14H, 160M 3 AWD 18M3, 12H, 143H, 160H, 24H, 24M, 14M, 14M3, 160M 3

    wheel-type loader
    982M, 986K, 966H, 992D, 972M, 992K, 990H, 972M XE 993K, 972G II 966L, 980G, 990, 972H, 988F, 980F II 986H, 994D, 988H, 980M, 988B, 924G, 988K, 966G II 988G, 990K, 988 XE 980F, 966M XE 972L, 994F, 980H, 966M, 966K, 966K XE 980K HLG 980G II 972K, 980L, 990 II 980C, 994H, 980K, 988F II 988K XE

    engine - industrial
    3406B, C-12, C-9, 3412, 3408, 3408E, G3508, G3412, C9.3, C32, 3512, C9, 3516, 3516B, 3512B, C13, 3512E, CG137-12, 3412E, 3516C, 3408B, G3408B, 3406C, 3126B, 3408C, 3456, C7, G3406, C15, C18, SCT673 3176B, 3406E, 3508, C-15, C27, G3512, G3408, G3512B, 3512C, G3516, 3412C, 3508B, C11, G3520B, SPT342 3516E, HT400 3176C, C-10, SPS342 CG137-08 SPF343C G3408C, C-16, 3508C, SG137-08 3196, SPF743, C9.3B, 3406

    motor graders
    160M3AWD

    compactors
    826K, 826H, 836G, 825C, 825H, 825K, 826G, 825G, 836H, 836KLRC, 826GII

    articulated dump truck
    730, 735C, 740C 740, 725C, 725, 730C2 EJ 740B, 725C2, 730C2, 740 GC 735B, 730C, 735 OEM 745C, 735, 745

    engine - truck
    3406C, C15, C-12, C-16, 3406B, C13, C-10, C9, 3406E, C-18, C11, C-15, 3408, C-9, 3408B, C16

    challenger
    MT835, MTC745, 85E, MTC855, MT855, MT755, MTC845, MTC865, MT735, MT745, MTC755, MTC765, MT845, MT765, MTC835, MTC735

    large mining products
    6020B, 5230

    pipelayers
    PL83

    material handler
    MH3295

    generator
    SR4, SR5, SR4B, SR500 XQP500

    wheeled excavator
    W345B II M330D W345C MH

    road reclaimer
    RM-350, RM500B, SS-250, RR-250B, RM-500, SM-350, RM-300, SS-250B, RR-250

    wheel dozer
    824K, 814B, 834G, 854K, 834H, 824C, 844K, 834K, 824H, 834U 814F, 844, 814F II 824G II 834S 834B, 844H, 824G

    off highway trucks
    793F, 777B, 777C, 775B, 777G, 777F, 769D, 773B, 773E, 789C, 771C, 771D, 793FCMD, 775GLRC, 777DLRC, 777E2

    excavator
    336E L 5110B 345C L 336F L XE 349D L 336D LN 352FMHPU 336E, 345B II 345B L 349D2 L 330D L 349D2, 336D2 LXE 336D2 L 345C, 336D, 385C, 336F LN 340F L LRE 385C FS 349E, 340F, 345B, 365C 568 FM 336D L 345C MH 365B, 336D2 GC 336FMHPU 336 336D2 L XE 365C L MH 340D2 L 330C L 349F LXE 352F OEM 390D L 385B, 330C FM 345D L 330C, 374F L 352F XE VG 390D, 390F 349E L 352F-VG 345D, 349F L 336D2, 375-A L 336F, 336F LNXE 330D, 245D, 390F L 365B II 336E LH 340 336F L 336E LNH 374F 352F, 330D LN 330D MH 5230B

    drill
    MD6250, MD6310

    wheel loaders
    980H, 992C, 980K, 980F, 972H, 924G, 980GII, 972MXE, 980KOEM, 966MXE, 966KXE

    wheel dozers
    824K, 814B, 834G, 854K, 834H, 824C, 844K, 834K, 824H, 834U 814F, 844, 814F II 824G II 834S 834B, 844H, 824G

    earthmoving compactor
    836, 826C, 825G II 815F II 836K, 825K, 825C, 826K, 826G II 816F II 816F, 815F, 836G