Sign in
Cat® Aluminum Selector Piston used in Transmission Control Valve
Cat® Selector And Pressure Control Valve Spacer provide precise valve alignment for efficient hydraulic pressure control
Cat® Shim (Selector and Control Valve)
Cat® Gray Iron Casted Selector Body used in Transmission Valves
Cat® Plate Spring for transmission selector and pressure control valve provides consistent pressure control and smooth gear shifting
Cat® Plastic Orifice Screen Plug for Transmission Selector and Pressure Control Valves
Cat® Aluminium Die Casted Body for Transmission Selector and Pressure Control Valve
Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve
Cat® Thrust Race for Control Valves and Selector Valves
Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve
Cat® Selector and Pressure Control Valve for transmission system
Cat® Valve Group-Selector & Pressure Control
Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve
Cat® Selector And Pressure Control Valve directs hydraulic fluid to different actuators, allowing operators to control different functions
Cat® Spacer to provide precise spacing and alignment for the transmission selector and pressure control valve
Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve
Viewing 1 - 16 of 227
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Viewing 1 - 16 of 227
Viewing 1 - 16 of 227
Cat
Material Description
Aluminum
Diameter (in)
1.19
Length (in)
2.95
Outside Diameter (in)
1.186
Material
Aluminum,Alloy Aluminum
Weight (lb)
0.1
Cat
Material Description
Steel
Material
Carbon Steel
Thickness (in)
0.06
Outside Diameter (in)
0.81
Cat
Material Description
Steel
Diameter (in)
0.59
Material
Carbon Steel,Alloy Zinc,Oil Fluid
Thickness (in)
0.03
Cat
Material Description
Cast Iron
Overall Length (in)
11.06
Overall Width (in)
9.96
Overall Height (in)
2.36
Material
Gray (Flake) Iron,Oil Fluid
Cat
Material
Steel
Overall Length (in)
4.826
Width (in)
1.237
Height (in)
0.893
Cat
Overall Height (in)
0.53
Overall Length (in)
1.01
Cat
Material Description
Aluminum die casting
Overall Length (in)
14.4
Overall Width (in)
9.1
Overall Height (in)
2
Material
Alloy Aluminum
Cat
Type
Center Hole-Slot
Washer Type
Flat
Outside Diameter (in)
0.812
Material
Shim Steel,Carbon Steel
Length (in)
.062
Inside Diameter (in)
0.125
Center Hole Form
Non-Threaded
Thickness (in)
0.063
Cat
Material
Alloy Steel
Inside Diameter (in)
2.5
Outside Diameter (in)
3.5
Height (in)
0.03
Cat
Material Description
Steel
Standard Color
Green
Outside Diameter (in)
0.433
Length (in)
1.374
Material
Carbon Steel
Cat
Cat
Cat
Type
Center Hole-Slot
Washer Type
Flat
Outside Diameter (in)
0.812
Material
Shim Steel,Carbon Steel
Length (in)
0.009
Coating
Zinc Plated
Inside Diameter (in)
0.125
Center Hole Form
Non-Threaded
Thickness (in)
0.01
Cat
Material
Anti-Sieze Compound Mixed: Metal
Cat
Type
Center Hole-Slot
Washer Type
Flat
Outside Diameter (in)
0.812
Material
Shim Steel,Carbon Steel
Length (in)
0.035
Coating
Zinc Plated
Inside Diameter (in)
0.125
Center Hole Form
Non-Threaded
Thickness (in)
0.035
Cat
Material Description
Steel
Standard Color
Brown
Outside Diameter (in)
0.433
Length (in)
1.374
Material
Carbon Steel
TAKE THE GUESSWORK OUT OF REPAIRS
Whether troubleshooting an error code, getting step-by-step repair instructions or ensuring you have the right parts, the Cat® SIS2GO app has everything you need to fix your equipment with confidence.
TAKE THE GUESSWORK OUT OF REPAIRS
Whether troubleshooting an error code, getting step-by-step repair instructions or ensuring you have the right parts, the Cat® SIS2GO app has everything you need to fix your equipment with confidence.
Select Store
Select Store
Select Equipment
Select Store
For pricing & availability