This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating
Cat
Bolt Type
Hex Head Bolt
Thread Size (in - TPI) (in)
1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13
Bolt Length (in)
1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2
Coating
Zinc Phosphate + Oil
Finish
Phosphate and Oil Coated
Material
Steel
Material Description
SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread
Coarse Thread UNC
Hardware Type
Bin Kits
Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating
Cat
Bolt Type
Hex Head Bolt
Coating
Zinc Phosphate + Oil
Finish
Phosphate and Oil Coated
Material
Steel
Material Description
ISO 898-1 Class 10.9. Head Marking - 10.9 (1040 MPa Ultimate Tensile Strength)
Thread
Coarse Thread UNC
Hardware Type
Bin Kits
Cat® Global Positioning System Mounting Installation secures and positions the unit to maintain accurate signal reception and stable location tracking
Cat
Material
Alloy Steel
Cat® Left Hand Axle Stop Kit efficiently restricts lateral movement, maintaining proper alignment, reducing wear on components
Cat
Material
Alloy Steel
Washer Kit: 6 Sizes, 6 Assorted Thicknesses, 9 Part Numbers, 150 Pieces, Hard Washers, Zinc Flake Coating
Cat
Coating
Zinc Flake Offers Medium To High Corrosion Protection And Repeatable Assembly Performance Via Built In Lubrication. Salt Spray Resistance Of 720 Hours To Red Rust. Coating Color - Black (m12 And Smaller).
Finish
Zinc Flake
Finish Notes
Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
Fits Bolt Sizes (in)
5/16, 3/8, 1/2
Hardened
Yes
Material Description
Hardened Steel
Washer Type
Flat Washer
Washer Kit: 7 Sizes, 7 Assorted Thicknesses, 10 Part Numbers, 150 Pieces, Hard Washers, Zinc Flake Coating
Cat
Coating
Zinc Flake Offers Medium To High Corrosion Protection And Repeatable Assembly Performance Via Built In Lubrication. Salt Spray Resistance Of 720 Hours To Red Rust. Coating Color - Black (m12 And Smaller).
Finish
Zinc Flake
Finish Notes
Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
Fits Bolt Sizes (in)
1/2, 5/8
Hardened
Yes
Material Description
Hardened Steel
Washer Type
Flat Washer
O-Ring Seal Kit: SAE STOR Seals, 13 Sizes, 195 Seals, Nitrile, 90 Duro
Cat
Applications
Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals.
Compatible With
Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Coolants; ORFS, STORS seals
Hardness (Shore A)
90.0
Material
NBR (90), NBR - Nitrile, Nitrile (NBR)
Material Description
Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel.
Not Compatible With
Bio-diesel, automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
Notes
Dimensions and material descriptions provided for reference only
Primary Sealing Material
Rubber
Temperature (°F)
-40° - 212°
O-Ring Seal Kit: SAE STOR Seals, 13 Sizes, 195 Seals, FKM, 90 Duro
Cat
Applications
Elevated temperature fuel system handling; Hydraulic Fluids
Hardness (Shore A)
90.0
Material
FKM, Rubber
Material Description
FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Notes
Dimensions and Material Descriptions provided for reference only
Primary Sealing Material
Rubber
Temperature (°F)
-40° - 300°
O-Ring Seal Kit: Metric STOR Seals, 10 Sizes, 150 Seals, FKM, 90 Duro
Cat
Applications
Elevated temperature fuel system handling; Hydraulic Fluids
Hardness (Shore A)
90.0
Material
FKM, Rubber
Material Description
FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Notes
Dimensions and Material Descriptions provided for reference only
Primary Sealing Material
Rubber
Temperature (°F)
-40° - 300°
O-Ring Seal Kit: ORFS Seals, 8 Sizes, 120 Seals, FKM, 90 Duro
Cat
Applications
Elevated temperature fuel system handling; Hydraulic Fluids
Hardness (Shore A)
90.0
Material
FKM, Rubber
Material Description
FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Notes
Dimensions and Material Descriptions provided for reference only
Primary Sealing Material
Rubber
Temperature (°F)
-40° - 300°
O-Ring Seal Kit: SAE Code 61 & 62 Flanges, 10 Sizes, 150 Seals, Nitrile, 90 Duro
Cat
Applications
Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals.
Compatible With
Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Coolants; ORFS, STORS seals
Hardness (Shore A)
90.0
Material
NBR (90), NBR - Nitrile, Nitrile (NBR)
Material Description
Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel.
Not Compatible With
Bio-diesel, automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
Notes
Dimensions and material descriptions provided for reference only
Primary Sealing Material
Rubber
Temperature (°F)
-40° - 212°
O-Ring Seal Kit: Rectangualr Seals, 5 Sizes, 50 Seals, FKM, 90 Duro
Cat
Applications
Elevated temperature fuel system handling; Hydraulic Fluids
Hardness (Shore A)
90.0
Material
FKM, Rubber
Material Description
FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Notes
Dimensions and Material Descriptions provided for reference only
Primary Sealing Material
Rubber
Temperature (°F)
-40° - 300°
Cat® Link Group Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch
Cat
Track Bolt Thread
M24
Rotating Bushing Track (Rbt)
No
Track Pitch (in)
8.5
Pin Retention System
Press Fit
Grease Track Type
GLT2
UC System
HD,HD
Track Stiffening System
Not Applicable
Master Bolt Thread
M24
Seal And Lube Type
SALT
Number of Sections
49
Master Link Type
Press Fit Master
Metric & Standard Lockwasher Kit; 21 Assorted Sizes; 31 Part Numbers; 775 pieces; Split, Internal, and External Tooth; Zinc Coating.
Cat
Metric & Standard Hex Nut Kit; 17 Assorted Sizes; 34 Part Numbers; 568 Pieces; Phosphate & Oil and Electroplated Zinc Coatings.
Cat
1 - 16 of 29 results
1 - 16 of 29 results