Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardware Kits178-2210: Fastener Kit - Inch Coarse
HomeHardware, Seals, & ConsumablesHardware Kits178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

Brand: Cat

Product Images
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

0T-0319: 7/16''-14 x 2'' Hex Head Bolt
0T-0319: 7/16''-14 x 2'' Hex Head BoltQuantity: 10
3S-1546: 7/16''-14 Hex Nut
3S-1546: 7/16''-14 Hex NutQuantity: 40
0S-1585: 1/2''-13 x 1 1/2'' Hex Head Bolt
0S-1585: 1/2''-13 x 1 1/2'' Hex Head BoltQuantity: 10
1A-5822: 1/2-13 Hex Head Bolt
1A-5822: 1/2-13 Hex Head BoltQuantity: 10
1A-9579: 38.10mm Shaft Length External Hexagonal Steel Bolt
1A-9579: 38.10mm Shaft Length External Hexagonal Steel BoltQuantity: 10
165-3932: 3/8''-16 x 2'' Hex Head Bolt
165-3932: 3/8''-16 x 2'' Hex Head BoltQuantity: 10
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat WasherQuantity: 38
241-1855: 1/2''-13 x 2'' Hex Head Bolt
241-1855: 1/2''-13 x 2'' Hex Head BoltQuantity: 10
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt
4F-5192: 7/16-14" Threaded External Hexagonal Headed BoltQuantity: 10
5P-8244: 7/16" ID Steel Flat Washer
5P-8244: 7/16" ID Steel Flat WasherQuantity: 40
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex NutQuantity: 38
1D-4540: 5/16''-18 x 2 3/4'' Hex Head Bolt
1D-4540: 5/16''-18 x 2 3/4'' Hex Head BoltQuantity: 10
0T-0772: 7/16 - 14 Thread Hex Head Bolt
0T-0772: 7/16 - 14 Thread Hex Head BoltQuantity: 10
165-3935: 3/8''-16 x 3'' Hex Head Bolt
165-3935: 3/8''-16 x 3'' Hex Head BoltQuantity: 10
0S-1621: 1/2-13 Hexagonal Head Bolt
0S-1621: 1/2-13 Hexagonal Head BoltQuantity: 8
5P-8245: M12 ID Steel Flat Washer
5P-8245: M12 ID Steel Flat WasherQuantity: 38
1D-4703: 7/16''-14 x 2 1/2'' Hex Head Bolt
1D-4703: 7/16''-14 x 2 1/2'' Hex Head BoltQuantity: 10
5S-0003: 5/16''-18 Hex Nut
5S-0003: 5/16''-18 Hex NutQuantity: 38
2B-2694: 5/16-18" Threaded External Hexagonal Headed Bolt
2B-2694: 5/16-18" Threaded External Hexagonal Headed BoltQuantity: 10
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head BoltQuantity: 8
0S-1618: 5/16-18" Threaded External Hexagonal Bolt
0S-1618: 5/16-18" Threaded External Hexagonal BoltQuantity: 8
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat WasherQuantity: 58
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex NutQuantity: 58
165-3929: 3/8''-16 x 1 1/2'' Hex Head Bolt
165-3929: 3/8''-16 x 1 1/2'' Hex Head BoltQuantity: 10
261-5615: 3/8''-16 x 2 1/2'' Hex Head Bolt
261-5615: 3/8''-16 x 2 1/2'' Hex Head BoltQuantity: 10
245-3804: 3/8''-16 x 3 1/2'' Hex Head Bolt
245-3804: 3/8''-16 x 3 1/2'' Hex Head BoltQuantity: 10
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 178-2210

Units of Measure

USMetric
Bolt Type: Hex Head Bolt
Thread Size (in - TPI) (in): 1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13
Bolt Length (in): 1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2
Bolt Length (mm): 25.4
Coating: Zinc Phosphate + Oil
Finish: Phosphate and Oil Coated
Material: Steel
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread: Coarse Thread UNC
Hardware Type: Bin Kits
View More
Compatible Models for part number 178-2210

EXCAVATOR

320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced